Toshiba’s New Photorelays with Low Trigger LED Current Contribute to Low Power Consumption in Battery-Powered Equipment

August 17, 2020

Toshiba Electronic Devices & Storage Corporation

4-pin SO6 package

TOKYO— Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched two new photorelays "TLP170AM" and "TLP170GM" in a small 4-pin SO6 package, for security systems, building automation and other industrial equipment.

The new products feature a maximum trigger LED current of 1mA, which reduces input side power loss by increasing the sensitivity of the photodiode array. Using these photorelays for ON/OFF control in battery-powered security devices and various sensors contributes to lower power consumption and longer operation of devices.

TLP170AM has a rated OFF-state output terminal voltage of 60V and a constant ON-state current (ION) of 0.7A, with pulse operation of up to 2.1A. The TLP170GM is a 350V version with an ION of 110mA constant current and 330mA pulse operation.

The 4-pin SO6 package enables a minimum isolation voltage of 3750Vrms, allowing the devices to be used in equipment requiring high insulation performance.

Applications

  • Security systems
    Passive sensor (PIR[1]), etc.
  • Industrial equipment
    Programmable logic controllers, I/O interfaces, various sensor controls, etc.
  • Building automation systems
  • Replacement of mechanical relays

Features

  • Low trigger LED current: IFT=1mA (max)
  • Small package: 4-pin SO6
  • High isolation voltage: BVs=3750Vrms (min)

Main Specifications

(@Ta=25°C)

Part

number

Package

Absolute maximum ratings

Trigger LED current

IFT

max

(mA)

ON-state resistance

RON

(Ω)

Turn-on time

tON

max

(ms)

Turn-off time

tOFF

max

(ms)

Isolation voltage

BVS

min

(Vrms)

Sample Check & Availability

OFF-state output terminal voltage

VOFF

(V)

ON-state

current

ION

(mA)

ON-state current (pulsed)

IONP

(A)

Operating temperature

Topr

(℃)

typ.

max

TLP170AM

4-pin
SO6

60

700

2.1

-40 to 85

1

0.15

0.3

6

1

3750

TLP170GM

350

110

0.33

28

50

2

1

Note:
[1] PIR (Passive Infrared Ray): Sensors that detect human proximity through changes in ambient infrared radiation

Follow the link below for more on the new photorelays.

TLP170AM

TLP170GM

Follow the link below for more on Toshiba’s optical semiconductor device lineup.

Optical Semiconductor Devices

To check availability of the new products at online distributors, visit:

TLP170AM

TLP170GM

Customer Inquiries

Optoelectronic Device Sales & Marketing Dept.

Tel: +81-3-3457-3431

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open