Application Scope | High voltage switching |
---|---|
Polarity | PNP |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | New PW-Mold |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -0.5 | A |
Collector Current | ICP | -1 | A |
Collector power dissipation | PC | 15 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | -600 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=-0.05A VCE=-5V |
35 | MHz |
DC Current Gain hFE (Max) | hFE | IC=-0.001A VCE=-5V |
500 | - |
DC Current Gain hFE (Min) | hFE | IC=-0.001A VCE=-5V |
70 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-10mA IC=-0.1A |
-1.0 | V |
Contact us
Contact usFrequently Asked Questions
FAQs