EOL announced
Transistor for low frequency small-signal amplification
Application Scope | General-purpose |
---|---|
Polarity | NPN |
Complementary Product | 2SA1588 |
RoHS Compatible Product(s) (#) | Available |
2SC4118 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TTC007 | Different package and similar characteristics | - |
Toshiba Package Name | USM |
---|---|
Package Image | |
JEITA | SC-70 |
Package Code | SOT-323 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.5 | A |
Collector-emitter voltage | VCEO | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | - | 400 | - |
DC Current Gain hFE (Min) | hFE | - | 70 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | 0.25 | V |
Contact us
Contact usFrequently Asked Questions
FAQs