TK10A50D

Power MOSFET (N-ch 250V<VDSS≤500V)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation π-MOSⅦ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-220SIS
Package Image TO-220SIS
JEITA SC-67
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
10.0×15.0×4.5
Package Dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 500 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 10 A
Power Dissipation PD 45 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 720
Input capacitance (Typ.) Ciss - 1050 pF
Total gate charge (Typ.) Qg VGS=10V 20 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2013

Feb,2019

Dec,2023

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TK10A50D(STA4,X 50 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open