TMP91PW11FG

EOL announced

TLCS-900L1

Description

Description The TMP91PW11 is OTP type MCU which includes 128 Kbyte One-time PROM. Using the adapter-socket, you can write and verify the data for the TMP91CW11 by general EPROM programmer.
The TMP91PW11 has the same pin-assignment as the TMP91CW11 (Mask ROM type).
Writing the program to Built-in PROM, the TMP91PW11 operates as the same way as the TMP91CW11.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image LQFP100-P-1414-0.50F
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM size 128 Kbyte
ROM type OTP -
RAM size 4 Kbyte
SIO 2 ch
UART 1 ch
UART/SIO 2 ch
UART/I2C 4 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
LED drive capability 6 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 2 ch
clock timer Available -
PWM output(8bit) 2 ch
CS/WAIT controller 3 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
I/O Port 79 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 4 to 25 -40 to 85 0.16
2.7 to 5.5 4 to 12.5 -40 to 85 0.32

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open