TMPM3V4FSEFG

TX03

Description

Description High-performance microcontrollers containing a multi-purpose timer for controlling the power devices used for home electronics, and realizing 5V single supply operation to achieve control over Induction Heating (IH) appliances and motors.
RoHS Compatible Product(s) (#) Available

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name QFP64-P-1414-0.80A
Package Image QFP64-P-1414-0.80A
Pins 64
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M380 -
Number of bits 32 bit
ROM size 64 Kbyte
ROM type Flash -
RAM size 8 Kbyte
internal data bus width 32 bit
I/O Port 47 port
Full UART 1 ch
UART/SIO 2 ch
I2C/SIO 1 ch
Timer/counter(16bit) 8 ch
A/D converters(12bit) 10 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Debug) Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 8 pins
remote control 1 ch
Sync. Serial Interface 1 ch
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.9 to 5.5 1 to 40 -40 to 85 0.025

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open