Internal / Specialty

Toshiba Client-grade and Internal-Specialty HDD storage devices provide unsurpassed quality and reliability for consumer and work-load limited storage deployments. Leading PC and Consumer platform OEMs consistently rely on Toshiba for cost-efficient capacity with field-proven quality.

Lineup

Surveillance
Advances in video resolution and image processing are altering the value and role that surveillance video plays in our daily lives. Toshiba Surveillance HDDs provide a range of reliable, power-efficient capacities and features to align with the rapidly evolving surveillance marketplace.

Up to 10 TB, 24/7 operation, Support for up to 64 Cameras

Video
Consumer video recording systems can efficiently store hours of streaming entertainment and other video content. Toshiba Video HDD models deliver reliable storage capacity, engineered for low-power consumption when deployed in consumer-grade video streaming or home surveillance applications.

2.5-inch and 3.5-inch models, Up to 3 TB, Low Power Consumption

PC
Notebook and desktop PCs help us to lead more productive and enjoyable lives. Toshiba PC-grade HDDs provide a very wide range of industry-standard disk storage capacities to help PC and platform designers efficiently store and deliver better quality digital content to enhance our digital lives.

2.5-inch 7mm or 3.5-inch, Up to 14 TB PC-grade capacity, Wide array of PC-grade models

MD06-V Series
Up to 10 TB/256 MiB Buffer/7200 rpm/CMR*
DT01 Series
Up to 3 TB/64 MiB Buffer/7200 rpm/CMR*
MQ04 Series
Up to 2 TB/9.5 or 7.0 mm Height/5400 rpm/SMR*
DT01-V Series
Up to 3 TB/3.5-inch/5940 or 5700 rpm/CMR*

Video Clips

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open