Power Semiconductors

Semiconductor device that controls the flow of electricity to reduce power loss. Personal computers and other electronic equipment constantly lose power when they operate. Power loss can be kept low by using high performance power semiconductors. High performance power semiconductor can realize saving energy for not only Personal Computers, but also Smartphones, Automotive application, Trains, and Electrical substations.

SiC Power Devices

SiC MOSFETs
Toshiba’s 1200V SiC MOSFETs offers high-speed switching and low ON-resistance making it excellent for high-power, high-efficiency industrial power supplies, low-loss solar inverters and UPS.
SiC Schottky Barrier Diodes
Toshiba offers 650V products, 1200V products Silicon Carbide Schottky Barrier Diodes (SiC SBD) that achieve low forward voltage characteristics (VF).
SiC MOSFETs Modules
Our SiC MOSFETs modules have high-speed switching properties, and use SiC (silicon carbide), a new material optimized for low-loss and miniaturization of power converters for the industry, such as inverters and converters for railway vehicles and photovoltaic inverters.

MOSFETs

12V - 300V MOSFETs
Toshiba has used each successive generation of trench-gate structures and fabrication processes to steadily reduce the drain-source on-resistance, RDS(ON), of its low-voltage power MOSFETs.
400V - 900V MOSFETs
Toshiba offers super-junction MOSFET series suitable for high-output power supply applications and D-MOS (double-diffused) MOSFET series suitable for low-output power supply applications.
Automotive MOSFETs
Toshiba offers an extensive line of power devices such as power MOSFETs for various automotive applications, including 12V battery and motor control systems.

IGBTs/IEGTs

IGBTs
Toshiba discrete IGBTs contribute energy savings in applications, such as IH cooking equipment, rice cookers, kitchen microwaves, refrigerators, washing machines, air-conditioners.
IEGT (PPI)
The outstanding turn-off performance and the wide safe operating area of IEGTs make it possible to reduce the power consumption, shrink the size and improve the efficiency of equipment.

Diodes

Switching Diodes
Toshiba offers 1-circuit to 4-circuit products, with forward current ranging from 80 to 500 mA, in small surface-mount packages suitable for high-density board assembly.
Schottky Barrier Diodes
Toshiba offers superior low-VF and low-IR types ranging from general-purpose to power-line products. These can contribute to greater power efficiency and power saving.
Zener Diodes
Zener diodes are available in a wide range of Zener voltage specifications extending from 5.6 V to 82 V. Their extensive application fields include both consumer and industrial electronics.
Rectifier Diodes
Diodes with reverse voltage ranging from 200 to 1000 V and an average forward current ranging from 0.5 to 3 A are offered in small and medium-size surface-mount packages.

Bipolar Transistors

Bipolar Transistors
Toshiba’s offers an extensive lineup ranging from ultra-small, surface-mounted, small-signal transistors to power transistors with lead-type packages, including low-saturation, high-current, and ultra-high-speed types.
Automotive Bipolar Transistors
Toshiba’s extensive lineup ranges from ultra-small, surface-mounted, small-signal transistors to power transistors with medium-sized, surface-mount packages, including low-saturation and high-current types.

Technical Articles

3rd generation Silicon Carbide(SiC) MOSFETs
Toshiba's 3rd generation Silicon Carbide (SiC) MOSFETs introduces a selection of both 650V and 1200V voltage products. In common with 2nd generations, Toshiba's newest generation of MOSFETs include a built-in SiC Schottky Barrier Diode (SBD) with a low forward voltage (VF) of -1.35V (typ.), placed in parallel with the PN diode in the SiC MOSFETs, to suppress fluctuation in RDS(on) thereby enhancing reliability. Furthermore, Toshiba’s advanced SiC process[1] has greatly improved our on-resistance per unit area RonA, and the performance index Ron*Qgd, which indicates switching characteristics, compared to 2nd generation products. Also, it has easy to design gate drive circuit, and you can prevent malfunctions due to switching noise.
Toshiba's 3rd generation SiC MOSFETs provides lower power consumption and supports higher power density for applications such as switching power supplies (servers for data centers, communication equipment, etc.), uninterruptible power supplies (UPS), PV inverters, EV charging stations, etc.
3rd generation Silicon Carbide(SiC) MOSFETs
3rd generation SiC Schottky barrier diode (SBD)
It adopts the new schottky metal, and it is equipped with 3rd generation SiC SBD chip, which optimized junction barrier schottky (JBS) structure of 2nd generation. As a result, we have achieved industry-leading lowest forward voltage 1.2V (Typ.) for 650V products, and 1.27V (Typ.) for 1200V products. For the 650V products, the 3rd generation products have improved the trade-offs between forward voltage and total capacitive charge, and the trade-offs between forward voltage and reverse current compared with the 2nd generation products. This reduces power dissipation and contributes to high efficiency of equipment.
3rd generation SiC Schottky barrier diode (SBD)

SBD*:Schottky Barrier Diodes

Features of SiC MOSFET Modules
Our SiC MOSFET modules achieve high reliability, wide gate-to-source voltage, and high gate threshold voltage. In addition, the high heat tolerance and low inductance package brings out the performance of SiC sufficiently.
MOSFETs / SiC MOSFET Modules
Features of Toshiba SiC MOSFET Modules
Compared to IGBT module, the low-loss characteristics of SiC MOSFET module can reduce the total loss (switching loss + conduction loss). High-speed switching and low-loss operation also reduce the size of the filter and transformer and heat sink, enabling a compact, lightweight system.
MOSFETs / SiC MOSFET Modules
High withstand voltage (reverse voltage) characteristics of SiC SBDs
A device with a high breakdown voltage has been realized with dielectric breakdown field strength nearly 10 times higher than that of Si.
Diodes / SiC Schottky Barrier Diodes
SiC SBD that achieves low switching losses
By using SiC, a device with high withstand voltage and low switching loss (low reverse recovery charge) has been realized.
Diodes / SiC Schottky Barrier Diodes
Contributes to high efficiency and low loss of high output power supply
Significantly reduced recovery loss compared to FRD: fast recovery diodes
Diodes / SiC Schottky Barrier Diodes
Improved junction barrier Schottky (JBS) structure to reduce the leakage current and increase the surge current capability: SiC Schottky barrier diodes (SiC SBDs)
The improved JBS structure has been applied to improve the leakage current of the SBD and the surge current capacity.
Diodes / SiC Schottky Barrier Diodes
3-Phase AC 400 V Input PFC Converter Reference Design
Using 2nd Generation SiC MOSFETs to improve the efficiency of power supply systems
5 kW Isolated Bidirectional DC-DC Converter Reference Design
Using 2nd Generation SiC MOSFETs to improve the efficiency of power supply systems
Open a new door for power supply with Toshiba’s SiC MOSFETs
SiC MOSFETs support downsizing and low-loss power supplies
Product
What are the merits of using SiC MOSFETs?
Toshiba SiCMOS achieves low on-resistance and high-speed switching compared with Si IGBT.
2nd Generation SiC MOSFETs/IGBT Switching Loss Comparison
Toshiba’s TW070J120B 1200V SiC MOSFETs features low ON-resistance, low input capacitance and low total gate charge enabling it to achieve high switching speeds and reduced power consumption.
2nd Generation Features of SiC MOSFETs
Since the dielectric breakdown strength of SiC (silicon carbide) is about 10 times as high as that of Si (silicon), SiC power devices can offer a high withstand voltages and low on-resistance.
SiC devices suitable for power supply circuits
SiC Schottky barrier diodes (SBDs) have achieved high breakdown voltages for SBDs, which are difficult to achieve with Si materials, and significantly reduced reverse-recovery times (charges) that could not be achieved with p-n junction diodes, such as Si-FRD(Fast Recovery Diode).
Diodes / SiC Schottky Barrier Diodes
40V N-channel Power MOSFET "XPMR7404PB" with SOP Advance(EWF) Package Contributing to Higher Efficiency and Larger Current Capacity in Automotive Equipment
The new products adopt the SOP Advance (EWF) package, which improves current-carrying capability and reduce package resistance. In addition, the wettable flank structure contributes to automated inspection on manufacturing lines.
MOSFETs / Automotive MOSFETs / 12V - 300V MOSFETs
Lineup Expansion of Automotive 40V N‑channel MOSFETs in Small, High Heat Dissipation S-TOGL™ Package
Toshiba has launched a 40V N‑channel MOSFET rated at 120A for 12V automotive systems, expanding its lineup of S-TOGL™ package products. This product offers both small size and high heat dissipation, along with low On-resistance, thereby helping to improve efficiency and reduce the size of automotive equipment.
MOSFETs / Automotive MOSFETs / 12V - 300V MOSFETs
Small, High-Power Dissipation MOSFETs with 60V and 100V Ratings to Improve Efficiency of Power Lines in Industrial Equipment
Toshiba has launched three 100V MOSFETs for 48V power lines and six 60V MOSFETs for 24V power lines —nine products in total. These new products feature SOT-23F, TSOP6F, and UDFN6B packages, contributing to high efficiency, low loss, and miniaturization.
MOSFETs / 12V - 300V MOSFETs
Automotive 80V N-channel MOSFETs to Support 48V Systems in Automotive Equipment
The new MOSFETs, featuring the U-MOSX-H process, offer low drain-source On-resistance: 2.55mΩ (max) for the XPH2R608QB and 3.9mΩ (max) for the XPH3R908QB, contributing to reduced power consumption in equipment. The package adopts the SOP Advance (WF) with a wettable flank structure.
MOSFETs / Automotive MOSFETs / 12V - 300V MOSFETs
Dual MOSFET with N-Channel + P-Channel Configuration for Miniaturization and Low Power Consumption of Consumer and Industrial Equipment
SSM6L826R features the TSOP6F package with flat leads, which enhances chip‑mounting capability. The drain-source On-resistance values of the P-channel and N-channel are low and nearly equivalent.
MOSFETs / 12V - 300V MOSFETs
600V Power MOSFET with a Built-in Fast-Recovery Diode in a DFN8×8 Package for High‑Efficiency Power Supplies
TK058V60Z5 achieves the lowest drain‑source On‑resistance of 0.050Ω (typ.) among Toshiba’s 600V silicon power MOSFETs with built‑in fast‑recovery diodes in a DFN8×8 package.
MOSFETs / 400V - 900V MOSFETs
40V N-channel Power MOSFET with Its Latest Generation Process to Improve Power Supply Efficiency
Toshiba has launched the 40V N-channel power MOSFET “TPHR6704RL," fabricated with U-MOS11-H, Toshiba's latest-generation process, for switched-mode power supplies in industrial equipment such as data centers.
MOSFETs / 12V - 300V MOSFETs
600V Power MOSFETs with Built-in Fast-Recovery Diodes for High-Efficiency Power Supplies
The DTMOSVI 600V HSD (High-Speed Diode) series products employ lifetime control technology to enhance the reverse recovery characteristics of the body diode. This improves reverse recovery performance, which is critical for bridge and inverter circuit applications.
MOSFETs / 400V - 900V MOSFETs
600V Silicon Power MOSFET in DFN8×8 Package Contributing to High-Efficiency Power Supply
By optimizing the gate design and process, the TK057V60Z1 achieves approximately 40% lower On-resistance compared to Toshiba’s existing products with the same voltage rating and package. Meanwhile, it maintains an equivalent gate input charge and reduces gate drain charge by approximately 32%. This helps reduce conduction and switching losses, contributing to higher efficiency in power circuits.
MOSFETs / 400V - 900V MOSFETs
DTMOSⅥ 600V N-Channel Power MOSFET in TO-247-4L(X) Package Helps Improve Efficiency of Switched-Mode Power Supplies for Industrial Equipment
Toshiba has launched six products featuring the DTMOSⅥ 600V series N-channel power MOSFET chips, mounted in a four-pin TO-247-4L(X) package to reduce switching loss.
MOSFETs / 400V - 900V MOSFETs
N-channel Power MOSFETs for Industrial Equipment Reduce On-resistance by Using SOP Advance(E) Package
Toshiba has launched two new N-channel power MOSFETs suitable for switching power supplies in industrial equipment such as data centers and communication base stations: the 80V TPM1R908QM and the 150V TPM7R10CQ5, both housed in the new SOP Advance(E) package.
MOSFETs / 12V - 300V MOSFETs
Toshiba Launches 30V N-Channel Common-Drain MOSFET Suitable for USB Devices and Battery Pack Protection
This product features with two MOSFET elements connected internally and implemented in a chip LGA package TCSPAG-341501 (3.37mm×1.47mm (typ.)), offering compact, thin and low on-resistance (Rss(on) 9.9mΩ typ.@ VGS=10V). This is suitable for USB devices and battery pack protection applications.
MOSFETs / 12V - 300V MOSFETs
600V Super Junction Structure N-channel Power MOSFET DTMOSⅥ Series "TK024N60Z1" Improves Efficiency of Power Supply
New N-channel power MOSFET features the smallest drain-source on-resistance of 0.024Ω (max) in the DTMOSⅥ 600V series.
MOSFETs / 400V - 900V MOSFETs
U-MOS X-H series 150 V MOSFET ideal for efficient switching power supplies
Toshiba Electronic Devices & Storage Corporation has developed U-MOS X-H 150 V process power MOSFET (metal-oxide-semiconductor field-effect transistor) series with dramatically improved on-resistance and charge characteristics for switching power supplies that require high-efficiency, such as power supplies for telecommunication base stations and power supplies for datacenter servers.
MOSFETs / 12V - 300V MOSFETs
Efficiency Improvement by Multi-Level Inverter with 150 V MOSFET
Inverter to control motors is necessary for industrial robotic applications that contribute factory automation. We introduce the approach of multi-level inverter method with 150 V MOSFET on behalf of 2-level inverter method with 600 V MOSFET to improve efficiency.
MOSFETs / 12V - 300V MOSFETs
Contributes to Higher Efficiency of switched-mode power supply
Aggressive reduction of MOSFET switching loss
MOSFETs / 400V - 900V MOSFETs
Contributes to reducing loss of switching power supplies
80V N-Channel MOSFET with improved trade-off between on-resistance and charge characteristics
MOSFETs / 12V - 300V MOSFETs
The U-MOSⅨ-H series are the ideal MOSFETs for improving the efficiency of switched-mode power supplies.
The U-MOSⅨ-H series utilizes excellent high-speed performance and offers low-loss products for various topologies of switching power supplies.
MOSFETs / 12V - 300V MOSFETs
The U-MOSⅨ-H series has a greatly improved figure of merit that represents losses.
The U-MOSⅨ-H series incorporates outstanding trench process and packaging technologies to provide the industry’s best-in-class performance.
MOSFETs / 12V - 300V MOSFETs
Switching noise reduction by snubber circuits (Low Spike Technology)
The U-MOSⅨ-H series have a lineup of low spike type with snubber constants optimized and high efficiency type, enabling products to be selected according to their objectives.
MOSFETs / 12V - 300V MOSFETs
Toshiba's MOSFETs are ideal for low-voltage drive equipment.
Toshiba's MOSFETs supports both of low -voltage driving from 1.2 V and low on on-resistance by applying fine pitch process.
MOSFETs / 12V - 300V MOSFETs
State-of-the-art super junction MOSFET DTMOSVI
The DTMOS series has a super junction structure capable of reducing the resistance of the drift layer even though it has a high withstand voltage. Our fourth-generation DTMOSIV series has adopted a single-epi process to achieve both low on-resistance and high-speed switching.
MOSFETs / 400V - 900V MOSFETs
DSOP Advance, a Thermally Enhanced Double Side Cooling Package, improves the efficiency of power supply for high-current applications.
DSOP Advance packages reduce temperature rise during high current flow by heat dissipation and improve power density and efficiency by downsizing the power supply circuits.
MOSFETs / 12V - 300V MOSFETs
State-of-the-art double-diffusion MOSFET(D-MOS)π-MOSIX series
The π-MOS series employs a D-MOS (Double Diffusion MOS) structure and the lineup offers a wide range of voltages from 200 V to 900 V.
MOSFETs / 400V - 900V MOSFETs
A wide choice of product variations ranging from ultra-small packages to general-purpose packages.
Toshiba's MOSFETs realize small size and low on-resistance by adopting advanced technology.
MOSFETs / 12V - 300V MOSFETs
Commercialization of new TO-247-4L packaging 600-V Super Junction Power MOSFET (DTMOSIV-H Series)
The TO-247-4L package can reduce the effect of the inductances of the source wires inside the package, thereby further enhancing the high-speed switching performance of the MOSFET chips.
MOSFETs / 400V - 900V MOSFETs
Pch MOSFET series using latest process
Excellent trench technologies have achieved low on-resistance characteristics and a wide range of driving voltages from 1.2 V to 10 V.
MOSFETs / 12V - 300V MOSFETs
40V N-channel Power MOSFET "XPMR7404PB" with SOP Advance(EWF) Package Contributing to Higher Efficiency and Larger Current Capacity in Automotive Equipment
The new products adopt the SOP Advance (EWF) package, which improves current-carrying capability and reduce package resistance. In addition, the wettable flank structure contributes to automated inspection on manufacturing lines.
MOSFETs / Automotive MOSFETs / 12V - 300V MOSFETs
Lineup Expansion of Automotive 40V N‑channel MOSFETs in Small, High Heat Dissipation S-TOGL™ Package
Toshiba has launched a 40V N‑channel MOSFET rated at 120A for 12V automotive systems, expanding its lineup of S-TOGL™ package products. This product offers both small size and high heat dissipation, along with low On-resistance, thereby helping to improve efficiency and reduce the size of automotive equipment.
MOSFETs / Automotive MOSFETs / 12V - 300V MOSFETs
Automotive 80V N-channel MOSFETs to Support 48V Systems in Automotive Equipment
The new MOSFETs, featuring the U-MOSX-H process, offer low drain-source On-resistance: 2.55mΩ (max) for the XPH2R608QB and 3.9mΩ (max) for the XPH3R908QB, contributing to reduced power consumption in equipment. The package adopts the SOP Advance (WF) with a wettable flank structure.
MOSFETs / Automotive MOSFETs / 12V - 300V MOSFETs
Automotive MOSFETs with Small Package Featuring Wettable Flank Structure
Toshiba has launched MOSFET products for automotive applications, utilizing the compact DFN2020B(WF) package with a wettable flank structure. This enables space-saving and automated inspection of the mounting state.
MOSFETs / Automotive MOSFETs
Switching characteristics of the N-ch U-MOS series
The U-MOSVIII series suppresses VDS ringing by tuning Coss and Rs, thereby reducing EMI noise.
MOSFETs / Automotive MOSFETs
Process Trends of Automotive MOSFETs
The combination of small-geometry trench process technology and low-resistance packaging technology, such as Cu connector bonding, achieves industry-leading low on-resistance.
MOSFETs / Automotive MOSFETs
Package Trends of Automotive MOSFETs
DPAK+, DSOP Advance (WF), SOP Advance (WF), and TSON Advance (WF) adopt Cu connector structures, realizing high current conduction capability.
MOSFETs / Automotive MOSFETs
Automotive applications drive miniaturization of small MOSFET sets
This feature combines trench microfabrication and low-resistance packaging technologies to replace conventional power MOSFET areas, thereby contributing to the miniaturization of power sets.
MOSFETs / Automotive MOSFETs
Low radiated emission noise
Optimized chip design achieves low radiated emission noise. Generally speaking, lower external gate resistance (RG) reduces turn-off switching loss and heightens radiated emission noise. Switching loss can be lowered by improving the trade-off between turn-off switching loss and radiated emission noise.
IGBTs/IEGTs / IGBTs
Wide safe operation area
The optimized chip design of the new product expands safe operation into higher voltages. This prevents applications from destruction by malfunction at transient condition.
IGBTs/IEGTs / IGBTs
Short-circuit current reduction
Short-circuit current is reduced by lowering collector-emitter saturation current. Short-circuit current is reduced in voltage resonant circuits of IH application.
IGBTs/IEGTs / IGBTs
Low loss (FRD)
Low loss FRD is achieved by lowering conduction loss, contributing energy savings in applications.
IGBTs/IEGTs / IGBTs
Low loss (IGBT)
Low loss is achieved by reducing turn-off switching loss, contributing energy savings in applications.
IGBTs/IEGTs / IGBTs
Press-Pack package
Multiple IEGT chips are placed in an array on the same plane, and individual IEGT chips are uniformly pressed from both sides using a molybdenum plate. The collector and emitter electrodes of each IEGT chip are brought into contact with the corresponding copper electrodes of the press pack enclosure via the molybdenum plate by applying mechanical pressure. This not only makes electrical connections and but also allows heat dissipation.
IGBTs/IEGTs / IEGTs
Principle of Operation
IEGT is a high power device that can control large current with voltage drive which improves the sharp increase of the on-state voltage accompanying the increase in collector-emitter voltage by devising the element structure of the emitter of the IGBT*.
IGBTs/IEGTs / IEGTs
6500V Press Pack IEGT Contributing to Higher Voltage and Size Reduction for DC Power Transmission Systems and Industrial Motor Drives
The new product ST2000JXH35A adopts newly developed trench-type IEGT chips with optimized cell structure, achieving high turn-off capability and high short-circuit withstand capability, making it suitable for applications that require high voltage.
IGBTs/IEGTs / IEGTs
Schottky Barrier Diodes
A Schottky barrier diode is a semiconductor diode formed by the junction of a semiconductor with a metal.
Diodes / Schottky Barrier Diodes
Improved junction barrier Schottky (JBS) structure to reduce the leakage current and increase the surge current capability: Schottky barrier diodes (SBDs)
While Schottky barrier diodes (SBDs) have advantages such as very short reverse recovery time time (trr) and low forward voltage (VF), they have disadvantages such as high leakage current. Toshiba lineup some SBDs of the product which adopted the improved structure.
Diodes / Schottky Barrier Diodes
Added High-Voltage (Zener Voltage 56V to 75V) Products to the Lineup of Zener Diodes for Surge Protection of Power Lines Help to Improve Equipment Reliability
Toshiba has launched the Zener diodes "CUZ56V," "CUZ62V," "CUZ68V," and "CUZ75V," designed to protect semiconductor devices from long pulse width switching surges and induced lightning surges in the order of microseconds to milliseconds and overvoltage with characteristics close to DC.
Diodes / Zener Diodes
Added 15 New Products to the Lineup of Zener Diodes for Surge Protection of Power Lines Help to Improve Equipment Reliability
Toshiba has launched 15 products in the "CMZBxxA series" of Zener diodes that adopt a new planar structure to protect the power lines of semiconductor devices and equipment from switching surges and overvoltage with long pulse width and characteristics close to DC.
Diodes / Zener Diodes
Lineup Expansion of Surge-Protection Zener Diodes by Adding 20 Products with Small SOD-523 Package for Automotive Equipment
The XCEZ series of Zener diodes for automotive surge protection, featuring a small SOD-523 package, suppresses system malfunctions caused by noise—such as electrostatic discharge (ESD) and switching surges—entering through power supply lines and connectors of various automotive ECUs.
Diodes / Zener Diodes
Zener diode for overvoltage protection
Zener diodes are suitable for protecting power supply lines, power supply control lines, and can protect internal circuits and ICs from switching surge (overvoltages) induced by hot plugs, etc.
Diodes / Zener Diodes
Zener diode that protects from various surges of overvoltage pulse
A Zener diode is characterized by its ability to protect an object from transient overvoltage pulses as well as overvoltage pulses close to DC, which are difficult to protect against with ESD protection diodes.
Diodes / Zener Diodes

Catalogs

Application Notes

Technical topics

Reference Design

Full SiC MOSFET 10kW Isolated Bidirectional DC-DC Converter
A reference design for a 10kW isolated bidirectional DC-DC converter employing a Dual Active Bridge (DAB) topology and SiC MOSFETs on both the high-voltage and low-voltage sides.It provides detailed information including key design points for each circuit block, usage instructions, and adjustment methods, as well as schematic diagrams and PCB layout data, helping support your power electronics designs.
SiC MOSFET (TOLL Package) Half-bridge Board
This design is populated with two of our latest SiC MOSFETs in a half-bridge configuration, enabling easy evaluation of SiC MOSFETs, whose demand has been increasing in recent years.It provides detailed information including key design points of each circuit block, usage instructions, adjustment methods, as well as schematic diagrams and PCB layout data, helping support your power electronics designs.
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
In recent years, data centers have been growing larger and becoming more densely packed. As a result, power supplies for servers are now required to be more efficient, more powerful, and more space-saving, making high power density essential. By adopting our latest surface-mounted SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.In addition to server applications, this solution can also be applied to telecom systems and other applications that use 48V.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
With the rapid rise of generative AI, demand for high-performance AI servers is growing. This reference design provides a 3kW power supply for AI servers with high power requirements. By incorporating our surface-mount SiC MOSFETs, it achieves high power density. Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
In recent years, the growing focus on carbon neutrality has led to increased popularity of electric scooters, driving demand for fast battery charging. This reference design presents a 3kW power supply tailored for fast chargers used with electric scooters.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
10kW 3-Phase AC 400V Input PFC Converter
This design is capable of supplying 10kW of power with a DC output of 750V. 3-phase AC input (312V to 528V) and employs a 3-phase totem-pole configuration using 1200V SiC MOSFETs outputs 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.「Please note that TAR5S50U / TA75W01FU were designated as Not Recommended for New Design (NRND) as of April, 2026.」
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
In recent years, data centers have been growing larger and becoming more densely packed. As a result, power supplies for servers are now required to be more efficient, more powerful, and more space-saving, making high power density essential. By adopting our latest surface-mounted SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.In addition to server applications, this solution can also be applied to telecom systems and other applications that use 48V.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
1.6kW LLC Resonant AC-DC Converter for Servers
In order to reduce power consumption in data centers, the bus voltage of servers is increasingly changing to 48V.This is the AC-DC converter for 48V servers. Equipped with Toshiba's latest generation of power MOSFETs and SiC diodes, it outputs 54.5V DC with high efficiency from 100V to 200V AC input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.「Please note that TA75W393FU was designated as Not Recommended for New Design (NRND) as of April, 2026.」
This is a picture of the Vienna rectifier circuit PFC power supply that supports 3-phase AC 400V input.
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-phase AC power is provided to industrial facilities, etc., and 400V (line voltage) systems are widely used outside Japan. When using such 3-phase AC 400V system inputs for EV chargers and other equipment, a PFC (Power Factor Correction) power supply that rectifies AC to DC with a high power-factor is essential. This design is a PFC power supply that inputs a 3-phase AC 400V and outputs a DC 750V. A Vienna rectifier topology is used to achieve high-efficiency in 3-level operation, and power can be supplied to 5kW.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.
1.6 kW T-Type 3-Level PFC Power Supply
1.6 kW T-Type 3-Level PFC Power Supply
This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.
Circuit diagram of single phase PFC power supply basic simulation circuit.
Single Phase PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing single phase PFC power supply.
Circuit diagram of interleaved PFC power supply basic simulation circuit.
Interleaved PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing interleaved PFC power supply.
Circuit diagram of bridgeless PFC power supply basic simulation circuit.
Bridgeless PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing bridgeless PFC power supply.
Features of 1.6kW, 80Plus Platinum class, high efficiency server AC-DC power supply .
1.6kW, 80Plus Platinum Class, High efficiency Server AC-DC Power supply
This reference design provides design guide, data and other contents of 1.6kW 80Plus Platinum class power supply using Semi-bridgeless/Isolated phase shift full bridge.
1.6kW LLC Resonant AC-DC Converter for Servers
In order to reduce power consumption in data centers, the bus voltage of servers is increasingly changing to 48V.This is the AC-DC converter for 48V servers. Equipped with Toshiba's latest generation of power MOSFETs and SiC diodes, it outputs 54.5V DC with high efficiency from 100V to 200V AC input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.「Please note that TA75W393FU was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Automotive 3kW 48V-12V Bidirectional DC-DC Converter
In recent years, xEV (hybrid-electric vehicles and battery-powered electric vehicles) are becoming popular to reduce greenhouse-gas emissions. The xEV may have a 48V battery inside in addition to a 12V battery to reduce electrical power loss.This design is a bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery. It achieves high efficiency operation by using Toshiba's automotive MOSFETs which have low on-resistance and high heat dissipation.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.「Please note that 2SC4117 / 1SS307E were designated as Not Recommended for New Design (NRND) as of April, 2026.」
Board Appearance
Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provides design guide, data, and other contents.
Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.「Please note that TTA005 was designated as Not Recommended for New Design (NRND) in April 2026.」
This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have increasingly replaced conventional Si power devices in power converters, such as industrial motor drives and railway traction inverters, to reduce size and power loss.This gate driver is designed to drive such modules safely and includes multiple protection functions. It uses the pre-driver coupler TLP5231 together with external buffer MOSFETs, enabling large gate-drive current while providing isolation for high-current/high-voltage SiC MOSFET modules. The design offers a two-channel configuration (high-side and low-side) on a compact 62 mm × 100 mm board that can be integrated into our Dual MOSFET modules.We also provide key design considerations, usage and adjustment guidance for each circuit block, along with circuit diagrams and PCB pattern information to support your design work. Note: new designs using 2SC6026MFV are Not Recommended for New Design (NRND) as of April 26.
PCB Photo (example)
48 V Bus Compatible 1.2 V/100 A Double Step-Down DC-DC Converter
In recent years, saving energy in servers has become an urgent issue because of the rapid increase in server power consumption. To resolve the issue, Toshiba has developed this 48V bus compatible DC-DC converter with 1.2V/100A output.This design is a two-stage DC-DC converter capable of delivering 1.2V/100A to various devices from the 48V bus line. Since each stage uses Toshiba power MOSFETs that have good balance between on-resistance and charge characteristics, it achieves high efficiency. Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.
PCB photo example of Power multiplexer circuit
Power Multiplexer Circuit Using Common-Drain MOSFET
This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.
3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.「Please note that TAR5S50U / TA75W01FU were designated as Not Recommended for New Design (NRND) as of April, 2026.」
Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.「Please note that SSM6K804R was designated as Not Recommended for new Design (NRND) as of April」
PCB Photo (example)
1 kW Non-Isolated Buck-Boost DC-DC Converter for Telecommunication Equipment
This reference design provides design guide, data and other contents of 1 kW Non-Isolated Buck-Boost DC-DC Converter for Telecommunication Equipment.
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
1.6 kW T-Type 3-Level PFC Power Supply
1.6 kW T-Type 3-Level PFC Power Supply
This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.
PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
Board photo of 100 W LLC DC-DC Converter
100 W LLC DC-DC Converter
This reference design provides design guide, data and other contents of 100 W LLC DC-DC Converter which uses Zero Volt Switching implemented using LLC resonance.Please note that 2SA2070 / 2SC5810 were designated as Not Recommended for New Design (NRND) as of April,2026.
Exterior photo of 200 W active clamp forward DC-DC converter.
200 W Active Clamp Forward DC-DC Converter
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.「Please note that 2SA1201-Y was designated as Not Recommended for New Design (NRND) as of April, 2026.J」
Photo of non-isolated buck DC-DC converter.
Non-Isolated Buck DC-DC Converter
This reference design provides design guide, data and other contents of multiple non-isolated buck DC-DC converter power supplies. Multiple variations of the power supply are optimized for various outputs, loads and board mounting areas.
Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.「Please note that TTA005 was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Features of 500 W server power supply using TOLL package DTMOS.
500 W Server Power Supply using TOLL Package DTMOS
This reference design provides design guide, data and other contents of 500 W server power supply using continuous current mode PFC and LLC DC-DC converter. Using TOLL package MOSFET in the PFC circuit, decreases the overall size and increases the power density.「Please note that TA75W393FU was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Photo of 100 W power supply for LED Lighting.
100 W Power Supply for LED Lighting
This reference design provides design guide, data and other contents of the constant current 100 W Power Supply for LED Lighting with PFC and a wide range of input voltage i.e. AC90V to 264V.
Exterior photo of 1 kW full-bridge DC-DC converter.
1 kW Full-Bridge DC-DC Converter
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.
Exterior photo of 1.6 kW 48 V output telecommunication equipment power supply.
1.6 kW 48 V Output Telecommunication Equipment Power Supply
This reference design provides design guide, data and other contents of 1.6 kW 48 V output power supply using semi-bridgeless PFC and isolated phase-shift full-bridge DC-DC converter.
Circuit of active clamp forward DC-DC power supply basic simulation circuit.
Active Clamp Forward DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of DC-DC power supply.
Circuit of active clamp forward AC-DC power supply basic simulation circuit.
Active Clamp Forward AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of AC-DC power supply.
Circuit of Full-Bridge DC-DC power supply basic simulation circuit.
Full-Bridge DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Full-Bridge topology of DC-DC power supply.
Circuit of Full-Bridge AC-DC power supply basic simulation circuit.
Full-Bridge AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Full-Bridge topology of AC-DC power supply.
Circuit of Non-isolated Synchronous Buck DC-DC power supply basic simulation circuit.
Non-isolated Synchronous Buck DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Non-isolated Synchronous Buck DC-DC power supply.
Circuit of Half-Bridge (HB) AC-DC power supply basic simulation circuit.
Half-Bridge (HB) AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of AC-DC power supply.
Circuit of Half-Bridge (HB) DC-DC power supply basic simulation circuit.
Half-Bridge (HB) DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of DC-DC power supply.
HVAC application of photovoltaic-output photocoupler and MOSFET as replacement for mechanical relay.
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Solid state relay with photovoltaic-output coupler, TLP3906, and MOSFET, TPH1R306PL. Describes design guidance of solid state relay circuit as replacement of mechanical relay.
Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.「Please note that 2SC5886A was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Circuit of phase-shift full bridge (PSFB) AC-DC power supply basic simulation circuit.
Phase-Shift Full Bridge (PSFB) AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing phase-shift full bridge (PSFB) topology of AC-DC power supply.
Circuit of flyback DC-DC power supply basic simulation circuit.
Flyback DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of DC-DC power supply.
Circuit of flyback AC-DC power supply basic simulation circuit.
Flyback AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of AC-DC power supply.
Features of 300W Isolated DC-DC converter.
300W Isolated DC-DC Converter
This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.
Circuit diagram of single phase PFC power supply basic simulation circuit.
Single Phase PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing single phase PFC power supply.
Circuit diagram of interleaved PFC power supply basic simulation circuit.
Interleaved PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing interleaved PFC power supply.
Circuit diagram of bridgeless PFC power supply basic simulation circuit.
Bridgeless PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing bridgeless PFC power supply.
Block diagram of 200W AC-DC power supply.
200W AC-DC Power Supply
This reference design provides specification, block diagram and PCB layout data of DC24V/200W AC-DC power supply suitable for consumer applications and embedded power supply.
Battery charger circuit of MOSFET Driver IC application and circuit of the TCK401G.
MOSFET Driver IC Application and Circuit of the TCK401G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Battery charger circuit of MOSFET Driver IC application and circuit of the TCK402G.
MOSFET Driver IC Application and Circuit of the TCK402G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Device and prastic inductance of PCB trace of parallel operation of MOSFET(TPH1R306PL) application circuit.
Parallel Operation of MOSFET(TPH1R306PL) Application Circuit
This reference design provides example of simulation models/circuit and results for parallel operation using 60V MOSFET to increase output power.
Device and prastic inductance of PCB trace of parallel operation of MOSFET(TK62N60X) application circuit.
Parallel Operation of MOSFET(TK62N60X) Application Circuit
This reference design provides example of simulation models/circuit and results for parallel operation using 600V MOSFET to increase output power.
Device and prastic inductance of PCB trace of MOSFET 4 leads package TO-247-4L(TK25Z60X) application circuit.
MOSFET 4 Leads Package TO-247-4L(TK25Z60X) Application Circuit
This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (TO-247-4L) which reduces package inductance.
Device and prastic inductance of PCB trace of MOSFET4 leads package DFN8x8(TK25V60X) application circuit.
MOSFET4 Leads Package DFN8x8(TK25V60X) Application Circuit
This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (DFN8x8) which reduces package inductance.
Short circuit detection circuit block diagram of single-output High-Side N-Channel Power MOSFET Gate Driver application and circuit of the TPD7104AF.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7104AF
This reference design provides examples of application circuit and simulation for TPD7104AF which features short load protection, reverse power connection protection and others.
Features of 1.6kW, 80Plus Platinum class, high efficiency server AC-DC power supply .
1.6kW, 80Plus Platinum Class, High efficiency Server AC-DC Power supply
This reference design provides design guide, data and other contents of 1.6kW 80Plus Platinum class power supply using Semi-bridgeless/Isolated phase shift full bridge.
Automotive CXPI Communication Application Circuit B (Door Mirror Drive Board / CXPI Responder Node)
CXPI, a next‑generation automotive communication protocol, delivers low cost and high responsiveness to support efficient control of various in‑vehicle functions. This reference design represents an example of a responder node for in-vehicle CXPI communication, implemented as a door mirror control board equipped with a CXPI interface.The CXPI interface IC TB9033FTG is adopted, and in combination with a Motor Control Driver (MCD) and external MOSFETs, the design enables control of multiple motors integrated in the door mirror as well as the Blinker.
Automotive 3kW 48V-12V Bidirectional DC-DC Converter
In recent years, xEV (hybrid-electric vehicles and battery-powered electric vehicles) are becoming popular to reduce greenhouse-gas emissions. The xEV may have a 48V battery inside in addition to a 12V battery to reduce electrical power loss.This design is a bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery. It achieves high efficiency operation by using Toshiba's automotive MOSFETs which have low on-resistance and high heat dissipation.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.「Please note that 2SC4117 / 1SS307E were designated as Not Recommended for New Design (NRND) as of April, 2026.」
Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.「Please note that TTA005 was designated as Not Recommended for New Design (NRND) in April 2026.」
Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.「Please note that SSM6K804R was designated as Not Recommended for new Design (NRND) as of April」
Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.「Please note that TTA005 was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Photo of Inverter Circuit for IH Cooker
Inverter Circuit for IH Cooker
This reference design provides design guide, data and other contents of Inverter Circuit for IH Cooker based on Voltage-Resonant Soft Switching .「Please note that 2SC6135 was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Inverter application example of smart gate driver coupler TLP5214A inverter application.
Smart Gate Driver Coupler TLP5214A Inverter Application
This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.
PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.
PCB photo example of Power multiplexer circuit
Power Multiplexer Circuit Using Common-Drain MOSFET
This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.
PCB Photo (example)
Application Circuit of Low Power Consumption Op-Amp TC75S102F
Application circuits of low power consumption Op-Amp TC75S102F for use with various sensors. These application circuits can be used for devices requiring long battery life, IoT sensor, energy harvesting, etc.
1.6 kW T-Type 3-Level PFC Power Supply
1.6 kW T-Type 3-Level PFC Power Supply
This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.
PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.「Please note that 2SC5886A was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Features of 300W Isolated DC-DC converter.
300W Isolated DC-DC Converter
This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.
Circuit diagram of single phase PFC power supply basic simulation circuit.
Single Phase PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing single phase PFC power supply.
Circuit diagram of interleaved PFC power supply basic simulation circuit.
Interleaved PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing interleaved PFC power supply.
Circuit diagram of bridgeless PFC power supply basic simulation circuit.
Bridgeless PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing bridgeless PFC power supply.
Main switch of a rapid-charging circuit of load switch IC TCK301G, TCK302G, TCK303G application & circuit.
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
This reference design provides example circuit of the load switch with low on resistance and built-in in-rush current control function. It is suitable for battery used application.
Battery charger circuit of load switch IC TCK321G, TCK322G, TCK323G application & circuit.
Load Switch IC TCK321G, TCK322G, TCK323G Application & Circuit
This reference design provides document with input selection characteristics. The load switch has small package and low on resistance suitable for battery charging application.
Features of 1.6kW, 80Plus Platinum class, high efficiency server AC-DC power supply .
1.6kW, 80Plus Platinum Class, High efficiency Server AC-DC Power supply
This reference design provides design guide, data and other contents of 1.6kW 80Plus Platinum class power supply using Semi-bridgeless/Isolated phase shift full bridge.
Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.「Please note that TTA005 was designated as Not Recommended for New Design (NRND) as of April, 2026.」

Simulation

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open