Checkbox: Display or Hide columns. |
|
(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.
Part Number
Datasheet
PSpice
LTspice
(Note1)
CAD data
(Symbol, Footprint
and 3D model)
(Note2)
Life-cycle
Product Category
internal_connection
IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features
Number of Circuits
Number of pins
Surface mount package
Package name
(Toshiba)
AEC-Q101
Width×Length×Height
(mm)
Package Size
(mm^2)
| Part Number Datasheet |
PSpice | LTspice (Note1) |
CAD data (Symbol, Footprint and 3D model) (Note2) |
Life-cycle | Product Category | internal_connection | IF/IF(AV)/IO (Max) (A) |
VFM (Max) (V) |
VR/VRRM (Max) (V) |
IR/IRRM (Max) (mA) |
CT/Cj (Typ.) (pF) |
Features | Number of Circuits | Number of pins | Surface mount package | Package name (Toshiba) |
AEC-Q101 | Width×Length×Height (mm) |
Package Size (mm^2) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Total:152
Hit Count:152
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | |