Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 142

Hit Count: 142

PSpice  

LTspice
(Note)
 

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

0.01,0.025,0.03,0.05,0.1,0.2,0.3,0.5,0.8,1.0,1.5,2.0,3,5 numeric
5
0.01

VFM (Max)
(V)
 

0.36,0.37,0.39,0.4,0.42,0.45,0.46,0.48,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.0005,0.0007,0.002,0.005,0.015,0.02,0.025,0.03,0.040,0.05,0.06,0.1,0.15,0.2,0.3,0.5,0.8,1,1.5,3,5,8 numeric
8
0.0005

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1 2 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101 Width×Length×Height
(mm)
Package Size
(mm^2)
Total:142

Hit Count:142






0.01,0.025,0.03,0.05,0.1,0.2,0.3,0.5,0.8,1.0,1.5,2.0,3,5 numeric
5
0.01

0.36,0.37,0.39,0.4,0.42,0.45,0.46,0.48,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36


0.0005,0.0007,0.002,0.005,0.015,0.02,0.025,0.03,0.040,0.05,0.06,0.1,0.15,0.2,0.3,0.5,0.8,1,1.5,3,5,8 numeric
8
0.0005









CUHS10F60 Model Model New Product Small-signal Schottky barrier diode Single 1 60 0.040 130 High breakdown voltage / Low leakage current 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS15F30 Model New Product Small-signal Schottky barrier diode Single 1.5 30 0.05 170 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS15F40 Model New Product Small-signal Schottky barrier diode Single 1.5 40 0.05 130 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS15S30 Model New Product Small-signal Schottky barrier diode Single 1.5 30 0.5 200 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS15S40 Model New Product Small-signal Schottky barrier diode Single 1.5 40 0.2 170 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS20F30 Model New Product Small-signal Schottky barrier diode Single 2 30 0.06 380 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS20F40 Model New Product Small-signal Schottky barrier diode Single 2 40 0.06 300 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS20S30 Model New Product Small-signal Schottky barrier diode Single 2 30 0.5 390 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUHS20S40 Model New Product Small-signal Schottky barrier diode Single 2 40 0.3 290 High-speed switching 1 2 Y US2H 2.5 x 1.4 x 0.60 3.50
CUS05F30 Model Model Small-signal Schottky barrier diode Single 0.5 30 0.05 High-speed switching 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS05F40 Model Model New Product Small-signal Schottky barrier diode Single 0.5 40 0.015 28 High-speed switching / Low leakage current 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS05S30 Model Model Small-signal Schottky barrier diode Single 0.5 20 High-speed switching 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS05S40 Model Model New Product Small-signal Schottky barrier diode Single 0.5 0.05 42 High-speed switching 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS08F30 Model Model New Product Small-signal Schottky barrier diode Single 0.8 30 0.05 High-speed switching / Low VF 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS10F30 Model Model New Product Small-signal Schottky barrier diode Single 1 30 0.05 High current / Low VF 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS10F40 Model Model New Product Small-signal Schottky barrier diode Single 1 40 0.020 74 High-speed switching / Low leakage current 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS10S30 Model Model New Product Small-signal Schottky barrier diode Single 1 20 High current / Low VF 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS10S40 Model Model New Product Small-signal Schottky barrier diode Single 1 0.15 120 High current / Low VF 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS15S30 Model Model New Product Small-signal Schottky barrier diode Single 1.5 20 High current / Low VF 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS15S40 Model Model New Product Small-signal Schottky barrier diode Single 1.5 0.2 170 High current / Low VF 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CUS357 Model Model Small-signal Schottky barrier diode Single 0.1 40 0.005 High-speed switching 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
CUS520 Model Model New Product Small-signal Schottky barrier diode Single 0.2 30 0.005 Low leakage current 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
CUS521 Model Model New Product Small-signal Schottky barrier diode Single 0.2 30 0.03 High-speed switching / Low VF 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
CUS551V30 Model Model New Product Small-signal Schottky barrier diode Single 0.5 30 0.1 High-speed switching / Low VF 1 2 Y USC 2.5 x 1.25 x 0.9 3.13
CVJ10F30 Model Model New Product Small-signal Schottky barrier diode Independent 1 30 0.05 High current / Low VF 2 5 Y UFV 2.0 x 2.1 x 0.7 4.20
DSF01S30SL Model Model New Product Small-signal Schottky barrier diode Single 0.1 30 0.05 Low VF 1 2 Y SL2 0.62 x 0.32 x 0.3 0.20
DSR01S30SL Model Model New Product Small-signal Schottky barrier diode Single 0.1 30 0.0007 Low leakage current 1 2 Y SL2 0.62 x 0.32 x 0.3 0.20
HN2S01FU Model Model Small-signal Schottky barrier diode Independent 0.1 10 0.02 Low VF 3 6 Y US6 2.0 x 2.1 x 0.9 4.20
HN2S01F Model Model Small-signal Schottky barrier diode Independent 0.1 10 0.005 Low VF 3 6 Y SM6 2.9 x 2.8 x 1.1 8.12
HN2S02FU Model Model Small-signal Schottky barrier diode Independent 0.1 40 0.005 Standard 3 6 Y US6 2.0 x 2.1 x 0.9 4.20
HN2S02JE Model Model Small-signal Schottky barrier diode Independent 0.1 40 0.005 Standard 2 5 Y ESV 1.6 x 1.6 x 0.55 2.56
HN2S03FU Model Model Small-signal Schottky barrier diode Independent 0.05 20 0.0005 High-speed switching / Low leakage current 3 6 Y US6 2.0 x 2.1 x 0.9 4.20
HN2S04FU Model Model Small-signal Schottky barrier diode Independent 0.2 20 0.05 High current / Low VF 3 6 Y US6 2.0 x 2.1 x 0.9 4.20
JDH2S01FS Model Model High frequency Schottky barrier diode 0.03 0.6 2 Y fSC 1.0 x 0.6 x 0.48 0.60
JDH2S02FS High frequency Schottky barrier diode 0.01 10 0.3 2 Y fSC 1.0 x 0.6 x 0.48 0.60
JDH2S02SL Model Model High frequency Schottky barrier diode 0.01 10 0.25 2 Y SL2 0.62 x 0.32 x 0.3 0.20
JDH3D01FV Model Model High frequency Schottky barrier diode 0.025 4 0.6 3 Y VESM 1.2 x 1.2 x 0.5 1.44
JDH3D01S Model Model High frequency Schottky barrier diode 0.025 4 0.6 Low VF 3 Y SSM 1.6 x 1.6 x 0.7 2.56
TBAT54A Model Model New Product Small-signal Schottky barrier diode Common anode 0.2 30 0.002 Low leakage current / Low VF 2 3 Y SOT23 2.9 x 2.4 x 0.9 6.96
TBAT54C Model Model New Product Small-signal Schottky barrier diode Common cathode 0.2 30 0.002 Low leakage current / Low VF 2 3 Y SOT23 2.9 x 2.4 x 0.9 6.96
TBAT54S Model Model New Product Small-signal Schottky barrier diode Series 0.2 30 0.002 Low leakage current / Low VF 2 3 Y SOT23 2.9 x 2.4 x 0.9 6.96
TBAT54 Model Model New Product Small-signal Schottky barrier diode Single 0.2 30 0.002 Low leakage current / Low VF 1 3 Y SOT23 2.9 x 2.4 x 0.9 6.96
PageSize:1 2
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.