Checkbox: Display or Hide columns. |
|
(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.
Part Number
Datasheet
PSpice
LTspice
(Note1)
CAD data
(Symbol, Footprint
and 3D model)
(Note2)
Life-cycle
Polality
VDSS
(V)
VGSS
(V)
ID:Q1
(A)
ID:Q2
(A)
PD
(W)
Ciss:Q1
(pF)
Typ.
Ciss:Q2
(pF)
Typ.
Qg:Q1
(nC)
Typ.
Qg:Q2
(nC)
Typ.
RDS(ON):Q1(Ω)
VGS=2.5V
Max
RDS(ON):Q1(Ω)
VGS=4.5V
Max
RDS(ON):Q1(Ω)
VGS=10V
Max
RDS(ON):Q2(Ω)
VGS=-2.5V
Max
RDS(ON):Q2(Ω)
VGS=-4.5V
Max
RDS(ON):Q2(Ω)
VGS=-10V
Max
Number of pins
Surface mount package
Package name
(Toshiba)
AEC-Q101
(*) For more information
please contact the sales representative.
Generation
Type
Width×Length×Height
(mm)
Package Size
(mm2)
Drive voltage type
PageSize:
[
1
]
| Part Number Datasheet |
PSpice | LTspice (Note1) |
CAD data (Symbol, Footprint and 3D model) (Note2) |
Life-cycle | Polality | VDSS (V) |
VGSS (V) |
ID:Q1 (A) |
ID:Q2 (A) |
PD (W) |
Ciss:Q1 (pF) Typ. |
Ciss:Q2 (pF) Typ. |
Qg:Q1 (nC) Typ. |
Qg:Q2 (nC) Typ. |
RDS(ON):Q1(Ω) VGS=2.5V Max |
RDS(ON):Q1(Ω) VGS=4.5V Max |
RDS(ON):Q1(Ω) VGS=10V Max |
RDS(ON):Q2(Ω) VGS=-2.5V Max |
RDS(ON):Q2(Ω) VGS=-4.5V Max |
RDS(ON):Q2(Ω) VGS=-10V Max |
Number of pins | Surface mount package | Package name (Toshiba) |
AEC-Q101 (*) For more information please contact the sales representative. |
Generation | Type | Width×Length×Height (mm) |
Package Size (mm2) |
Drive voltage type | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Total:15
Hit Count:15
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | |
PageSize:
[
1
]