SSM3J09FU

EOL announced

Small-signal MOSFET

Description

Application Scope High-Speed Switching / Power Management Switches
Polarity P-ch
Generation π-MOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-323 (USM)
Package Image USM
JEITA SC-70
Package Code SOT-323
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -30 V
Gate-Source voltage VGSS +/-20 V
Drain current ID -200 mA
Power Dissipation PD 0.15 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.8 V
Gate threshold voltage (Min) Vth - -1.1 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2.7 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 4.2 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=3.3V 6.0 Ω
Input capacitance (Typ.) Ciss - 22 pF

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2016

Feb,2019

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open