TK1R4F04PB

Not Recommended for New Design

Power MOSFET (N-ch single 30V<VDSS≤60V)

Description

Application Scope DC-DC Converters / Automotive / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name TO-220SM(W)
Package Image TO-220SM(W)
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
10.0×13.0×3.5
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 40 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 160 A
Power Dissipation PD 205 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 1.9
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 1.35
Input capacitance (Typ.) Ciss - 5500 pF
Total gate charge (Typ.) Qg VGS=10V 103 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2015

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open