Contact us

A new window will open A new window will open

Enterprise HDD

eHDD

Enterprise Performance HDDs for high-performance server and storage systems that require quick response and rapid data transfer. Enterprise Capacity HDDs have large capacity and are used in sotrage systems and data centers which require large amount of data storage capacity.
Toshiba provides several classes of enterprise HDDs to support both mission and business critical applications that demand reliable performance in 24x7 operating environments.

Enterprise Performance HDD

High Performance Disk Storage for Mission Critical Applications, such as Tier 1 enterprise servers hosting transaction oriented applications.

Model Number Interface Speed Form
Factor
Rotation Speed Formatted Capacity Remarks
AL14SXB**E* Series SAS 12.0 Gbit/s 2.5-inch 15,000 rpm 900 GB 600 GB 300 GB       Advanced Format Advanced Format(4Kn)
AL13SXB**0N Series SAS 6.0 Gbit/s 600 GB 450 GB 300 GB        
AL15SEB**E* Series SAS 12.0 Gbit/s 10,500 rpm 2.4 TB 1.8 TB 1.2 GB 900 GB 600 GB 300 GB Advanced Format Advanced Format(4Kn)
AL14SEB**E* Series SAS 12.0 Gbit/s 1.8 TB 1.2 TB 900 GB 600 GB     Advanced Format Advanced Format(4Kn)
AL14SEB***N Series SAS 12.0 Gbit/s 1.2 TB 900 GB 600 GB 450 GB 300 GB    

Enterprise Capacity HDD

Capacity-Optimized Enterprise Disk Storage for external networked storage arrays, enterprise backup and restore infrastructure, and access intensive bulk-storage systems and applications.

Model Number Interface Speed Form Factor Rotation Speed Formatted Capacity Remarks
MG08 Series

SATA 6.0
Gbit/s
SAS 12.0 Gbit/s

3.5-inch 7,200 rpm 16 TB Advanced Format Advanced Format(4Kn)
MG07ACA****
Series
SATA 6.0
Gbit/s
14 TB 12 TB Advanced Format Advanced Format(4Kn)
MG07SCA****
Series
SAS 12.0 Gbit/s 14 TB 12 TB Advanced Format Advanced Format(4Kn)
MG06ACA****
Series
SATA 6.0
Gbit/s
10 TB 8 TB 6 TB Advanced Format Advanced Format(4Kn)
MG06SCA****
Series
SAS 12.0 Gbit/s 10 TB 8 TB 6 TB Advanced Format Advanced Format(4Kn)
MG05ACA800*
Series
SATA 6.0
Gbit/s
8 TB Advanced Format Advanced Format(4Kn)
MG04SCA**E*
Series
SAS 12.0
Gbit/s
6 TB 5 TB 4 TB 2 TB Advanced Format Advanced Format(4Kn)
MG04SCA**EN
Series
SAS 12.0
Gbit/s
4 TB 2 TB
MG04ACA****
Series
SATA 6.0
Gbit/s
6 TB 5 TB 4 TB 3 TB 2 TB Advanced Format Advanced Format(4Kn)
MG04ACA***N
Series
SATA 6.0
Gbit/s
4 TB 2 TB 1 TB

Enterprise Cloud HDD

High Capacity Disk Storage for Tier 2 and Tier 3 scale-out bulk storage systems, and storage for Cloud-based back-end server applications.

Model Number Interface Speed Form Factor
Rotation Speed Formatted Capacity Remarks
MC04ACA***E  Series SATA 6.0 Gbit/s 3.5-inch 7,200 rpm 6 TB 5 TB 4 TB 3 TB 2 TB Advanced Format
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.
  • SIE: Sanitize Instant Erase. SIE is compatible with Sanitize Device Feature set. Sanitize Device Feature set is the standard prescribed by T10(SAS) and T13(SATA) committees of American National Standards Association(ANSI), which makes it possible to invalidate the data recorded on the magnetic disks at a blink.
  • SED: Self-Encrypting Drive
  • 2.2TB or Larger capacity storage products(50KB)

NOTICE

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the HDDs in case of dispose or transfer

HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.