The MG09 Series features Toshiba’s third-generation, 9-disk Helium-sealed design to advance Conventional Magnetic Recording (CMR) density to 2TB per disk, achieving a total capacity up to 18TB.The industry-standard 3.5-inch form-factor provides 7200rpm performance, and integrates easily into cloud-scale storage infrastructure, business-critical servers and storage, and File and Object storage solutions.
The massive 18TB CMR capacity is delivered using Toshiba’s innovative Flux Control Microwave Assisted Magnetic Recording (FC-MAMR) technology. These advances help the MG09 Series to achieve optimum storage capacity and application compatibility, with unsurpassed data reliability. Available with either a SATA 6.0Gbit/s or a 12.0Gbit/s SAS interface, the MG09 Series models integrate easily into standard 3.5-inch drive bays to help reduce the footprint and operational burden of cloud-scale storage infrastructure, File and Object storage systems, and business critical servers and storage systems.
| Form Factor | 3.5-inch | ||
|---|---|---|---|
| Buffer Size | 512 MiB | ||
| Rotation Speed | 7200 rpm | ||
| Maximum Data Transper Speed (Sustained)(Typ.) |
268MiB/s | ||
| Power Consumption (Idle-A) |
SATA | 18TB/16TB | 4.16W |
| 14TB | 3.77W | ||
| 12TB/10TB | 3.30W | ||
| SAS | 18TB/16TB | 4.49W | |
| 14TB | 4.25W | ||
| 12TB/10TB | 3.76W | ||
| MTTF/MTBF(AFR) | 2 500 000 h (0.35%) | ||
| Weight (Max) | 18TB/16TB | 720g | |
| 14TB | 705g | ||
| 12TB/10TB | 690g | ||
| Capacity | Interface | Format | Type | Model Number |
|---|---|---|---|---|
| 18TB | SATA-3.3 | 4Kn | Standard | MG09ACA18TA |
| 18TB | SATA-3.3 | 512e | Standard | MG09ACA18TE |
| 18TB | SATA-3.3 | 4Kn | SIE | MG09ACA18TAY |
| 18TB | SATA-3.3 | 512e | SIE | MG09ACA18TEY |
| 18TB | SATA-3.3 | 4Kn | SED | MG09ACP18TA |
| 18TB | SATA-3.3 | 512e | SED | MG09ACP18TE |
| 18TB | SAS-3.0 | 4Kn | Standard | MG09SCA18TA |
| 18TB | SAS-3.0 | 512e | Standard | MG09SCA18TE |
| 18TB | SAS-3.0 | 4Kn | SIE | MG09SCA18TAY |
| 18TB | SAS-3.0 | 512e | SIE | MG09SCA18TEY |
| 18TB | SAS-3.0 | 4Kn | SED | MG09SCP18TA |
| 18TB | SAS-3.0 | 512e | SED | MG09SCP18TE |
| 16TB | SATA-3.3 | 4Kn | Standard | MG09ACA16TA |
| 16TB | SATA-3.3 | 512e | Standard | MG09ACA16TE |
| 16TB | SATA-3.3 | 4Kn | SIE | MG09ACA16TAY |
| 16TB | SATA-3.3 | 512e | SIE | MG09ACA16TEY |
| 16TB | SATA-3.3 | 4Kn | SED | MG09ACP16TA |
| 16TB | SATA-3.3 | 512e | SED | MG09ACP16TE |
| 16TB | SAS-3.0 | 4Kn | Standard | MG09SCA16TA |
| 16TB | SAS-3.0 | 512e | Standard | MG09SCA16TE |
| 16TB | SAS-3.0 | 4Kn | SIE | MG09SCA16TAY |
| 16TB | SAS-3.0 | 512e | SIE | MG09SCA16TEY |
| 16TB | SAS-3.0 | 4Kn | SED | MG09SCP16TA |
| 16TB | SAS-3.0 | 512e | SED | MG09SCP16TE |
| 14TB | SATA-3.3 | 4Kn | Standard | MG09ACA14TA |
| 14TB | SATA-3.3 | 512e | Standard | MG09ACA14TE |
| 14TB | SATA-3.3 | 4Kn | SIE | MG09ACA14TAY |
| 14TB | SATA-3.3 | 512e | SIE | MG09ACA14TEY |
| 14TB | SATA-3.3 | 4Kn | SED | MG09ACP14TA |
| 14TB | SATA-3.3 | 512e | SED | MG09ACP14TE |
| 14TB | SAS-3.0 | 4Kn | Standard | MG09SCA14TA |
| 14TB | SAS-3.0 | 512e | Standard | MG09SCA14TE |
| 14TB | SAS-3.0 | 4Kn | SIE | MG09SCA14TAY |
| 14TB | SAS-3.0 | 512e | SIE | MG09SCA14TEY |
| 14TB | SAS-3.0 | 4Kn | SED | MG09SCP14TA |
| 14TB | SAS-3.0 | 512e | SED | MG09SCP14TE |
| 12TB | SATA-3.3 | 4Kn | Standard | MG09ACA12TA |
| 12TB | SATA-3.3 | 512e | Standard | MG09ACA12TE |
| 12TB | SATA-3.3 | 4Kn | SIE | MG09ACA12TAY |
| 12TB | SATA-3.3 | 512e | SIE | MG09ACA12TEY |
| 12TB | SATA-3.3 | 4Kn | SED | MG09ACP12TA |
| 12TB | SATA-3.3 | 512e | SED | MG09ACP12TE |
| 12TB | SAS-3.0 | 4Kn | Standard | MG09SCA12TA |
| 12TB | SAS-3.0 | 512e | Standard | MG09SCA12TE |
| 12TB | SAS-3.0 | 4Kn | SIE | MG09SCA12TAY |
| 12TB | SAS-3.0 | 512e | SIE | MG09SCA12TEY |
| 12TB | SAS-3.0 | 4Kn | SED | MG09SCP12TA |
| 12TB | SAS-3.0 | 512e | SED | MG09SCP12TE |
| 10TB | SATA-3.3 | 4Kn | Standard | MG09ACA10TA |
| 10TB | SATA-3.3 | 512e | Standard | MG09ACA10TE |
| 10TB | SATA-3.3 | 4Kn | SIE | MG09ACA10TAY |
| 10TB | SATA-3.3 | 512e | SIE | MG09ACA10TEY |
| 10TB | SATA-3.3 | 4Kn | SED | MG09ACP10TA |
| 10TB | SATA-3.3 | 512e | SED | MG09ACP10TE |
| 10TB | SAS-3.0 | 4Kn | Standard | MG09SCA10TA |
| 10TB | SAS-3.0 | 512e | Standard | MG09SCA10TE |
| 10TB | SAS-3.0 | 4Kn | SIE | MG09SCA10TAY |
| 10TB | SAS-3.0 | 512e | SIE | MG09SCA10TEY |
| 10TB | SAS-3.0 | 4Kn | SED | MG09SCP10TA |
| 10TB | SAS-3.0 | 512e | SED | MG09SCP10TE |