Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Toshiba launches new high-resolution micro-stepping motor driver IC with integrated current sensing

6th February 2020

New device offers low BOM cost, high motor current and ultra-silent operation

 

Toshiba Electronics Europe GmbH has launched an additional device to its line-up of micro-stepping motor driver ICs. The new TC78H670FTG is a dual channel high resolution micro-stepping motor driver IC that is capable of driving motors with a wide range of operating voltages. The new device is intended for a broad variety of consumer applications including 3D printers, cameras, security cameras, portable printers, handheld scanners, pico-projectors and battery powered medical devices.

The IC can drive a micro-stepping motor of up to 128 steps and with a voltage ranging from 2.5 V to 16 V at currents of up to 2 A. The output on-resistance (RDS(ON)) is only 0.48Ω as the TC78H670FTG uses Toshiba’s latest CDMOS process, thereby reducing voltage loss and heat generation inside the driver.  An ultra-low standby current of just 0.1 µA prolongs battery life and the ability to operate with a 1.8 V to 5.0 V interface allows connection to a wide variety of hosts and microcontrollers. As a result, the device is suited for use in USB powered and battery powered applications as well as with standard 9-12V system devices.

The micro-stepping control allows motors to be operated smoothly and quietly with reduced vibration and improved rotation angle accuracy. Safety features such as over current detection, thermal shut down and open-load detection are incorporated. The sophisticated motor driver is housed in a compact QFN16 package with a footprint of just 3 mm x 3 mm which, along with the elimination of the two bulky and expensive current sense resistors by incorporating on-chip current detection, contributes to significant cost and space saving in designs.

Mass production starts today.

 

Video

A new window will open