EOL announced
Small-signal MOSFET
Polarity | N-ch |
---|---|
RoHS Compatible Product(s) (#) | Available |
2SK1826 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
T2N7002AK | Almost same characteristics but different package | - |
SSM3K7002KF | Package and characteristics are almost same | - |
Toshiba Package Name | SOT-346 (S-Mini) |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Gate-Source voltage | VGSS | 10 | V |
Drain current | ID | 50 | mA |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.5 | V |
Gate threshold voltage (Min) | Vth | - | 0.8 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 50 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs