Description

Polarity N-ch
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOT-346 (S-Mini)
Package Image Toshiba 2SK1826 Small-signal MOSFET product S-Mini package image
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate-Source voltage VGSS 10 V
Drain current ID 50 mA

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.5 V
Gate threshold voltage (Min) Vth - 0.8 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 50 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open