Description |
32-bit high-functionality and high-performance microcontrollers incorporating a high-capacity memory (2MB) are ideal for amusement equipment and office equipment. NANO FLASH™ |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
Toshiba Package Name | SDIP64-P-750-1.78 |
---|---|
Package Image | |
Pins | 64 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM size | 2048 | Kbyte |
ROM type | Flash | - |
RAM size | 10 | Kbyte |
internal data bus width | 32 | bit |
external data bus width | 16 | bit |
watchdog timer | Available | - |
Clock gear function | Available | - |
A/D converters(10bit)unit | 0 | units |
I2C/SIO | 3 | ch |
UART/SIO | 5 | ch |
UART/HSIO | 3 | ch |
Timer/counter(16bit) | 2 | ch |
Interrupt controllers | 11 | pins |
debug support unit | Available | - |
DMA controllers | 8 | ch |
I/O Port | 49 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 4 to 64 | -20 to 85 |
Contact us
Contact usFrequently Asked Questions
FAQs