TPD7107F

Intelligent power device (High side power-MOSFET driver with built-in charge pump)

Description

Application Scope Solenoid drivers / Relay drivers
Input / Output H/H
Input / Output (Q1) H/H
Number of Circuits 1
Diagnostic Functions Overcurrent / Overtemperature / Overvoltage / Undervoltage / Open load / Load current sensing / VDD short of load line
Protection Functions Overcurrent / Thermal shutdown / Overvoltage / Undervoltage / Reverse battery / Abnormalities in Drain-source voltage of external FET / Active clamp(external FET) / Disconnection of GND terminal
PPAP Capable(*)
AEC-Q100 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name WSON10A
Package Image WSON10A
Pins 10
Mounting Surface Mount
Width×Length×Height
(mm)
3.0×3.0×0.75
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IO Internally Limited /-5m A
Power Dissipation PD 1.84 W
Junction temperature Tj 150
Operating Temperature (Max) Topr 125
Operating Temperature (Min) Topr -40
Input Voltage (Max) VIN 26 V
Input Voltage (Min) VIN -16 V
Power Supply Voltage (Max) VDD 26 V
Drain-Source voltage VDS 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Supply Voltage (Max) VDD(opr) - 26 V
Operating Supply Voltage (Min) VDD(opr) - 5.75 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2023

Aug,2024

Sep,2024

Sep,2024

Applications

Automotive DC-DC Converter
Such as reduction of power consumption and miniaturization are important in designing DC-DC converter. Toshiba provides information on a wide range of semiconductor products suitable for step-up or step-down DC-DC converter units, etc., along with circuit configuration examples.
Advanced Driver-Assistance Systems (ADAS)
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.
Automotive Brake Control
Such as reduction of power consumption and miniaturization are important in designing brake control. Toshiba provides information on a wide range of semiconductor products suitable for brake actuator unit, motor driving unit and power supply units, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive LED Headlamp
Such as reduction of power consumption and miniaturization of circuit boards are important in designing LED headlamp. Toshiba provides information on a wide range of semiconductor products suitable for LED matrix control units, power supply units, etc., along with circuit configuration examples.
Automotive On-board Charger
Such as reduction of power consumption and miniaturization of circuit boards are important in designing on-board charger. Toshiba provides information on a wide range of semiconductor products suitable for DC-DC converter units, power supply units, etc., along with circuit configuration examples.
Automotive V2X
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.
Automotive Electric Pump (Water/Oil)
Such as ensuring
tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive Engine Control
Such as reduction of power consumption and miniaturization are important in designing engine control. Toshiba provides information on a wide range of semiconductor products suitable for power management circuit, injector drive circuit, actuator drive circuit, etc., along with circuit configuration examples.
Automotive Integrated Starter Generator
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.
IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.
Automotive Junction Box
Such as reduction of power consumption and miniaturization are important in junction box. Toshiba provides information on a wide range of semiconductor products suitable for mechanical relay system, semiconductor relay system, etc., along with circuit configuration examples.
Automotive Power Slide Door
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in power sliding door. Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive Radiator Fan
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Head-up Display (HUD)
Such as reduction of noise on signal line, reduction of power consumption and miniaturization are important in designing head-up display. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Electric Power Steering
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Transmission Management
Such as reduction of power consumption and miniaturization are important in designing transmission management. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, mechanical relay drive units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open