Product Archive

Enterprise Capacity

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 3.5-inch 7200 rpm 14 TB / 12 TB 
SAS 3.5-inch 7200 rpm 14 TB / 12 TB 
SAS 3.5-inch 7200 rpm 10 TB / 8 TB / 6 TB
SATA 3.5-inch 7200 rpm 10 TB / 8 TB / 6 TB
SATA 3.5-inch 7200 rpm 6 TB / 5 TB / 4 TB / 2 TB 
SATA 3.5-inch 7200 rpm 4 TB / 2 TB  /  1 TB 
SAS 3.5-inch 7200 rpm 6 TB / 5 TB / 4 TB / 2 TB 
SAS 3.5-inch 7200 rpm 4 TB / 2 TB 
SATA 3.5-inch 7200 rpm 8 TB

Surveillance / Video

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 3.5-inch 7200 rpm 5 TB / 4 TB  
SATA 3.5-inch 7200 rpm 10 TB / 8 TB / 6 TB
SATA 3.5-inch 7200 rpm 10 TB / 8 TB / 6 TB
SATA 3.5-inch 5940 rpm 3 TB
5700 rpm 1 TB / 500 GB
SATA 3.5-inch 7200 rpm 2 TB / 1 TB / 500 GB
SATA 2.5-inch 7200 rpm 1 TB / 500 GB / 320 GB / 250 GB

NAS

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 3.5-inch 7200 rpm  
MN07 Series SATA 3.5-inch 7200 rpm 14 TB / 12 TB  
NN04 Series SATA 3.5-inch 7200 rpm 4 TB   
MN06 Series SATA 3.5-inch 7200 rpm 10 TB / 8 TB / 6 TB
SATA 3.5-inch 7200 rpm 8 TB / 6 TB

PC

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 3.5-inch 7200 rpm  
SATA 2.5-inch 5400 rpm 1 TB / 500 GB / 320 GB
SATA 2.5-inch 5400 rpm 500 GB / 320 GB
SATA 2.5-inch 5400 rpm 500 GB / 320 GB
SATA 2.5-inch 5400 rpm 500 GB / 320 GB
SATA 2.5-inch 5400 rpm 2 TB / 1 TB (9.5 mm)
1 TB / 500 GB (7 mm)

Automotive

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 2.5-inch 4200 rpm 320 GB / 200 GB / 100 GB

Other

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 2.5-inch 5400 rpm  3 TB / 2 TB 

Notice

  • Definition of Capacity and Form Factor
    Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • 2.2TB or Larger capacity storage products(PDF/50KB)
    “-inch” means the form factors of HDDs.They do not indicate drive’s physical size.
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.

聯繫我們

聯絡我們

聯絡我們

常見問題

常見問答

購買

購買管道
開啟新視窗