Product News 2025-03
Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched TB9032FNG, the first product of an automotive driver/receiver IC for the physical-layer interfaces defined in the Clock Extension Peripheral Interface (CXPI), the standard for automotive communications protocols. The new product, TB9032FNG facilitates CXPI communication by combining it with an MCU that has a built-in CXPI controller.
The electrification of automobiles is increasing the number of electronic components in automotive systems, adding to their complexity, and vehicle weight, as more wiring harnesses are required. As a solution to this issue, CXPI, which can reduce wire harnesses through multiplex transmission in-vehicle communication technology, is attracting attention as a communication standard suitable for sub-networks in automotive body applications, combining low cost and high responsiveness.
TB9032FNG can be switched between the commander node[1] and responder node[2] via an external terminal, applying any node of CXPI. Additionally, it is equipped with fault detection functions such as overheating detection and low voltage detection, ensuring the safety required for automotive applications. Furthermore, it features consumption current (Sleep) (IBAT_SLP) of typical 5μA[3], with low power consumption on standby.
The new IC also has passed CXPI Physical Layer (PMA[4]) test[5] and provides performance conforming to the standards. Furthermore, it has been designed to be conformed to AEC-Q100 (Grade 1), a qualification standard for automotive electronic components.
The package adopts the standard SOP8 package (6.0×4.9mm), allowing for efficient mounting in limited space.
Toshiba will continue to develop CXPI support products for automotive body applications to meet the growing needs, contributing to the advancement of automotive network solutions.
Notes:
[1] Commander node: A node that controls communication. Determines the communication timing and instructs other nodes to send and receive data.
[2] Responder node: A node that sends and receives data based on instructions from the Commander node.
[3] Measuring conditions: VVIO=4.5 to 5.5V, VBAT=7 to 18V, Ta=-40 to 125°C, NSLP=L, TXD=H, BUS=VBAT
[4] PMA (Physical Medium Attachment): Sublayer of the physical interface that controls the wave shaping defined by ISO 20794.
[5] Passed CXPI physical-layer test (ISO 20794-7 [8 Physical layer conformance test plan (PMA - PS separate type)]) conducted by a third party (Advanced Data Controls Corp.).
Automotive equipment
Note:
[6] Zone ECU (Electronic Control Unit): One of the architectures that categorizes ECU and manages communications based on their physical location in a car.
Notes:
[7] LIN (Local Interconnect Network): A communications standard for lower-cost, lower-speed on-board subnetworks than provided by CAN[8].
[8] CAN (Controller Area Network): A serial communications standard, primarily used for automotive communication networks.
(Ta=-40 to 125°C, unless otherwise specified)
Part number |
|||
|---|---|---|---|
Standard |
Automotive communications protocol standard CXPI (Conforms to JASO D015-1, ISO 20794-4) |
||
Function |
Physical layer interface |
||
Nodes selection |
Possible (Switchable between the commander node and responder node via an external terminal.) |
||
Absolute maximum ratings |
Power supply voltage 1 VBAT (V) |
-0.3 to 40 |
|
Operating ranges |
BAT normal operating range VBAT (V) |
7 to 18 |
|
VIO normal operating range VVIO (V) |
4.5 to 5.5 |
||
Operating temperature range Ta (°C) |
-40 to 125 |
||
Consumption current (Sleep) IBAT_SLP (μA) |
Typ. |
5 |
|
Communication speed (kbps) |
Max |
20 |
|
Fault detection functions |
Overheat detection, Undervoltage detection, dominant timeout and overcurrent limitation |
||
Package |
Name |
||
Size (mm) |
Typ. |
6.0×4.9 (Include terminals) |
|
Reliability test |
To be AEC-Q100 (Grade 1) qualified |
||
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.