Product News 2020-02
Toshiba Electronic Devices & Storage Corporation ("Toshiba") have developed 74 types of "TCR3UF series", small surface mount LDO regulators which adopt SMV package with a maximum output current of 300 mA. And they have extended Toshiba’s lineup.
The new "TCR3UF series" is for power management of IoT equipment, wearable devices, mobile devices, etc. It has low consumption current characteristics, and features an industry's leading trade-off between high ripple rejection ratio and high speed load transient response[1]. Various protection functions such as overheat protection, overcurrent protection, and inrush current limiter are also incorporated.
In addition to the previously released compact and low height WCSP4F package "TCR3UG series" and the small and general-purpose DFN4 package "TCR3UM series", the new lead type and general-purpose SMV package "TCR3UF series" has been released this time.
The TCR3UF series is suitable for battery-powered devices that operate for a long time and power supplies for sensors that are susceptible to voltage fluctuations such as noise. There are 37 types of output voltage in the range of 0.8 V to 5.0 V, and a total of 74 types are available, with or without auto-discharge. Products can be selected according to the intended application.
Notes :
[1] By an output current 300 mA LDO regulator, as of January 2020, from a survey by Toshiba.
Part number | TCR3UM series | TCR3UG series | TCR3UF series [3] |
|
---|---|---|---|---|
Packages | Name (Package code) |
![]() DFN4 |
![]() WCSP4F |
![]() SMV (SOT-25) |
Size typ. (mm) | 1.0×1.0, t=0.60 (max) |
0.645×0.645, t=0.33 (max) |
2.9×2.8, t=1.1 |
|
Operating ranges | Output current IOUT max (mA) | 300 | ||
Output voltage VOUT (V) | 0.8 to 5.0 | |||
Input voltage VIN (V) @IOUT=1 mA |
1.5 to 5.5 | |||
Operating temperature Topr (°C) | -40 to 85 | |||
Electrical characteristics (Unless otherwise specified, @Tj=25 °C) |
Quiescent current IB(ON1) typ. (μA) @VOUT≤1.5 V, IOUT=0 mA[2] |
0.34 | ||
Stand-by current IB(OFF1) typ. (μA) @VCT=0 V、VIN=5.5 V[2] |
0.03 | |||
Ripple rejection ratio R.R. typ. (dB) @VRipple=200 mVp-p, IOUT=10 mA, f=1 kHz, Ta=25 °C[2] |
70 | |||
Drop-out voltage VDO typ. (mV) @VOUT=3.3 V, IOUT=300 mA[2] |
196 | 140 | 206 |
|
Load transient response ⊿VOUT typ. (mV) @VOUT=0.8 V, VIN=3.3 V, IOUT=1→50 mA/50→1 mA[2] |
-51/+36 | -60/+60 | -51/+36 |
Notes :
[2] Common test conditions : Unless otherwise specified, @VIN=VOUT+1 V (VOUT>1.5 V), VIN=2.5 V (VOUT≤1.5 V),
IOUT=50 mA, CIN=1.0 μF, COUT=1.0 μF
[3] New products
Note : Some of the functional blocks, circuits, or constants in the block diagram may be omitted or simplified for explanatory purposes.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.