Expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F

Product News 2020-10

The package photograph of expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F.

Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has commercialized and has expanded our line-up with the launch of “TC75S103F,” a low consumption current, input and output full range CMOS operational amplifier suitable for various sensors[1] of mobile devices[2].
The new product features a typical supply current as low as 100 μA, which helps to reduce the power consumption of the device and drive the mobile device[2] for long periods of time. The new product features input and output full range (input and output Rail-to-Rail) and the minimum supply voltage is 1.8 V, enabling low voltage drive. In addition, the maximum input offset voltage is as low as 1.5 mV, which contributes to improving sensibility of sensor.
Demand for operational amplifier with low consumption and low voltage drive is increasing due to the increased number of IoT equipment and the use of a wide variety of sensors[1] in mobile devices[2]. To meet these requirements, we have developed this product onto our lineup.

Notes :
[1] Optical sensor, ultrasonic sensor, pressure sensor, vibration detection sensor, etc.
[2] Laptop PCs, digital still cameras, handheld POS terminals, pedometers, etc.

Features

  • Low supply current : IDD=100 μA (typ.) @VDD=1.8 V
  • Input and output full range (Input and output Rail-to-Rail)
  • Low operating voltage range : VDD-VSS=1.8 V (min)
  • Low input offset voltage : VIO=1.5 mV (max) @VDD=1.8 V

Applications

  • Various sensors[1] of mobile devices[2]
  • IoT equipments
  • Consumer equipments

Product Specifications

(Unless otherwise specified, @Ta=25 °C)

Part
number
Package
name
(Package
code)
Operating
ranges
Electrical characteristics
Supply
voltage
VDD-VSS
@Ta=-40
to 105 °C
(V)
Supply
current
IDD
@VDD=1.8 V
(μA)
Input
offset
voltage
VIO
max
@VDD=1.8 V
(mV)
Source
current
Isource
typ.
@VDD=1.8 V
(mA)
Sink
current
Isink
typ.
@VDD=1.8 V
(mA)
Unity gain
cross
frequency
fT
typ.
@VDD=0.9 V,
VSS=-0.9 V
(MHz)
typ. max
TC75S103F SMV
(SOT-25)
1.8 to 5.5 100 165 1.5 2 2 0.3

Pin Assignment (top view)

The illustration of pin assignment (top view) of expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F.

Application Circuit Example

The illustration of application circuit example of expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F.

The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

A new window will open