Product News 2021-05
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the TLP5771H, TLP5772H and TLP5774H which are photocoupler products using the SO6L package. And they can drive gate of small or medium class MOSFETs or IGBTs with isolation from control circuits.
The new products have increased their maximum operating temperature to 125 ºC from the 110 ºC of existing products[1]. The major characteristics have also been specified with the operating temperature ratings (-40 to 125 ºC), making it easier to design and maintain a temperature margin.
The package is slim with a maximum height of 2.3 mm, helping to improve the flexibility in the layout of parts on a system board. In addition, the package can be mounted on the land pattern for Toshiba’s conventional products[2] using the SDIP6 package[3]. Therefore, the products can be mounted on the back side of a board or where height is limited, replacing conventional products.
Notes :
[1] Existing products : TLP5771, TLP5772 and TLP5774
[2] Conventional products : SDIP6 package TLP700H and TLP701H
[3] Package height 4.15 mm (max)
Isolation gate driver of IGBTs and MOSFETs
(Unless otherwise specified, @Ta= -40 to 125 °C)
Part number | TLP5771H | TLP5772H | TLP5774H | ||
---|---|---|---|---|---|
Package | SO6L | ||||
Rail-to-rail output | Built-in | ||||
Absolute maximum ratings |
Peak output current IOPH/IOPL (A) | -1.0/+1.0 | -2.5/+2.5 | -4.0/+4.0 | |
Electrical characteristics |
Supply voltage VCC min/max (V) | 10/30 | |||
Supply current ICCH, ICCL max (mA) | 3 | ||||
Threshold Input current (L/H) IFLH max (mA) |
2 | ||||
Switching characteristics |
Propagation delay time tpLH, tpHL max (ns) |
150 | |||
Propagation delay skew tpsk min/max (ns) |
-80/+80 | ||||
Common-mode transient immunity CMH, CML min (kV/μs) |
@Ta=25 °C | ±35 |
Note :
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.