Product News 2017-12
Document Download (PDF:671KB)
“TPH3R70APL” and “TPN1200APL” are new low voltage N-channel power MOSFET products (U-MOSIX-H series); these 100 V products suitable for power supplies for industrial equipment.
Fabricated with the company’s latest low voltage U-MOSIX-H trench process, which optimizes the device structure, the TPH3R70APL and TPN1200APL deliver the industry’s lowest level On-resistance[1]. In addition, compared with the current devices using the U-MOSVIII-H process, the new devices have lower On-resistance × output charge and On-resistance × gate switch charge key figures of merit for MOSFETs for switching applications[2].
Toshiba Electronic Devices & Storage Corporation will continue to expand its MOSFET portfolio with market trends in order to help improve the power supply efficiency.
Notes:
[1] As of November, 2017 for MOSFETs with equivalent ratings. Toshiba Electronic Devices & Storage Corporation survey.
[2] For TPH3R70APL, its On-resistance × output charge has been reduced by 10 %, and On-resistance × gate switch charge has been reduced by 10 %, compared with TPH4R10ANL (U-MOSVIII-H).
(Unless otherwise specified, @Ta=25°C)
| Part number |
Absolute maximum ratings |
Drain-source On-resistance RDS(ON) max (mΩ) |
Total gate charge Qg typ. (nC) |
Gate switch charge QSW typ. (nC) |
Output charge Qoss typ. (nC) |
Input capacitance Ciss typ. (pF) |
Package | ||
|---|---|---|---|---|---|---|---|---|---|
| Drain- source voltage VDSS (V) |
Drain current (DC) ID @TC=25°C (A) |
@VGS =10 V |
@VGS =4.5 V |
||||||
| 100 | 90 | 3.7 | 6.2 | 67 | 21 | 74 | 4850 | SOP Advance | |
| 40 | 11.5 | 20 | 24 | 7.5 | 24 | 1425 | TSON Advance | ||
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.