Product News 2018-09
Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched its latest[1] 600 V N-channel planar MOSFET π-MOSIX series products “TK1K0A60F,” “TK1K7A60F,” ”TK2K2A60F,” and ”TK4K1A60F” to expand its lineup.
Compared with the conventional π-MOSVII series products, the new products have reduced their EMI noise peak while maintaining their efficiency by optimizing the chip design, have contributed to greater design flexibility and have saved design work. TK750A60F (π-MOSIX), an existing product in the series, has reduced its EMI noise peak value by 5 dB[2] compared to the conventional product TK10A60D (π-MOSVII). In addition, the π-MOSIX series has a rated avalanche current equivalent to the rated DC current, making it a simple replacement for a conventional MOSFET.
Going forward, the product lineup will be expanded with this series.
Notes:
[1] As of September 2018
[2] 65 W laptop PC adapters in the 200 MHz region
(@Ta=25 °C)
| Part number |
Package | Absolute maximum ratings |
Drain-source On-resistance RDS(ON) max @VGS=10 V (Ω) |
Total gate charge Qg typ. (nC) |
Input capacitance Ciss typ. (pF) |
Conventional series (π-MOSVII series) Part number |
|
|---|---|---|---|---|---|---|---|
| Drain- source voltage VDSS (V) |
Drain current (DC) ID (A) |
||||||
| TO-220SIS | 600 | 7.5 | 1 | 24 | 890 | ||
| 4 | 1.7 | 16 | 560 | ||||
| 3.5 | 2.2 | 13 | 450 | ||||
| 2 | 4.1 | 8 | 270 |
|
|||
Notes:
[3] π-MOSVI
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.
Notes:
[4] Values measured by Toshiba (In case of TK750A60F in the latest series with TK10A60D in the conventional series)
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.