Product News 2020-05
 
            
        
    Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched four new N-channel power MOSFETs of small surface-mount TSON Advance(WF) packages for automotive equipment. They are new on our lineup as low On-resistance N-channel MOSFET packed in TSON Advance(WF): 40 V “XPN3R804NC” and “XPN7R104NC,” 60 V “XPN6R706NC” and “XPN12006NC.”
The new products use TSON Advance(WF) packages with a wettable flank terminal structure, which facilitates automated visual inspection of board mounting conditions. In addition, the low On-resistance products using Toshiba’s "U-MOSVIII-H" process contribute to power saving of equipment. This enables us to replace Toshiba’s conventional products of the same size package. Performance improvements can also contribute to the downsizing of ECUs by replacing similar 5×6 mm sized products.
Automotive equipment
(Unless otherwise specified, @Ta=25 °C)
| Part number | XPN3R804NC | XPN7R104NC | XPN6R706NC | XPN12006NC | ||
|---|---|---|---|---|---|---|
| Polarity | N-channel | |||||
| Package | Name | TSON Advance(WF) | ||||
| Size typ. (mm) | 3.3×3.6 | |||||
| Absolute maximum ratings | Drain-source voltage VDSS (V) | 40 | 40 | 60 | 60 | |
| Drain current (DC) ID (A) | 40 | 20 | 40 | 20 | ||
| Drain current (pulsed) IDP (A) | 80 | 60 | 80 | 60 | ||
| Channel temperature Tch (°C) | 175 | |||||
| Thermal characteristics | Channel-to-case thermal impedance Zth(ch-c) max (°C/W) | @Tc= 25 °C | 1.5 | 2.3 | 1.5 | 2.3 | 
| Electrical characteristics | Drain-source On-resistance RDS(ON) max (mΩ) | @VGS= 4.5 V | 7.8 | 14.2 | 13.3 | 23.7 | 
| @VGS= 10 V | 3.8 | 7.1 | 6.7 | 12.0 | ||
| Series | U-MOSVIII-H | |||||
 
            
        
     
            
        
     
            
        
    Note: The application circuits shown in this document are provided for reference purposes only.
         Thorough evaluation is required, especially at the mass production design stage.
         Providing these application circuit examples does not grant any license for industrial property rights.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.