Product News 2020-07
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched four products in its lineup of new generation 80 V N-channel power MOSFET “U-MOSX-H series” suitable for switching power supplies of industrial equipment. They are “TPH2R408QM” and “TPH4R008QM” that use the SOP Advance(N)[1] surface-mount-type package offering land-pattern's industrial compatibility, and “TPN8R408QM” and “TPN12008QM” that use the TSON Advance package.
By adopting the latest generation U-MOSX-H process with a low voltage trench structure, the new products feature industry-leading[2] low drain-source On-resistance. And by optimizing the device structure, they have improved the tradeoff between the On-resistance and output charge[3]. This can reduce the conduction loss and help to reduce the power consumption of equipment. In addition, they have inherited the low gate switch charge characteristics from the existing generation process U-MOSVIII-H, reducing the values of "drain-source On-resistance × gate switch charge[4]", a figure of merit in switching applications.
Notes :
[1] SOP Advance(N) : 4.90 × 6.10 mm (typ.) package offering land-pattern's industrial compatibility more than the SOP Advance.
[2] Among products with the same rating, as of June, 2020. Toshiba survey.
[3] Compared with TPH4R008NH (U-MOSVIII-H series), TPH2R408QM has improved its "typical drain-source On-resistance × typical output charge" by about 31 %.
[4] Compared with TPH4R008NH (U-MOSVIII-H series), TPH2R408QM has reduced its "typical drain-source On-resistance × typical gate switch charge" by about 10 %.
(Unless otherwise specified, @Ta=25 °C)
| Part number |
Absolute maximum ratings |
Drain-source On-resistance RDS(ON) max (mΩ) |
Total gate charge Qg typ. (nC) |
Gate switch charge QSW typ. (nC) |
Output charge Qoss typ. (nC) |
Input capacitance Ciss typ. (pF) |
Packages | ||
|---|---|---|---|---|---|---|---|---|---|
| Drain- source voltage VDSS (V) |
Drain current (DC) ID (A) |
||||||||
| @Tc= 25 °C |
@VGS= 10 V |
@VGS= 6 V |
|||||||
| TPH2R408QM | 80 | 120 | 2.43 | 3.5 | 87 | 28 | 90 | 5870 | SOP Advance(N) [1] |
| TPH4R008QM | 86 | 4 | 5.6 | 57 | 18 | 60 | 3750 | ||
| TPN8R408QM | 32 | 8.4 | 12.4 | 28 | 8.4 | 29.9 | 1750 | TSON Advance | |
| TPN12008QM | 26 | 12.3 | 17.7 | 22 | 6.5 | 21.1 | 1280 | ||
Note: The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.