Toshiba Launches High Current Photorelays in DIP4 Package

July 30, 2018

Toshiba Electronic Devices & Storage Corporation

Features low ON-state resistance and high ON-state current ratings for easier use

image

TOKYO— Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched two new high current photorelays that are fabricated using the latest U-MOS IX semiconductor process. Both devices are now shipping in production quantities.

The new “TLP3553A” and “TLP3555A” devices feature OFF-state output terminal voltage ratings of 30V and 60V, and ON-state continuous current ratings of 4A and 3A—higher than previous generation products. The TLP3553A features a low ON-state-resistance of just 50mΩ (max) which is less than a typical mechanical relay (about 100mΩ). This ensures that operating losses are kept to a minimum.

With their high ON-state current ratings, the new products can also replace 1-Form-A mechanical relays that are commonly used in industrial applications. Replacing mechanical relays with photorelays helps improve system reliability and reduces the space required for relays and relay drivers. The photorelays are rated for operation at temperature between -40 ºC and 110ºC, making it easy to achieve a thermal margin in designs.

Applications

Features

Main Specifications

(@Ta=25℃)

Part number

Contact

1-Form-A

Generation of MOSFET

U-MOS Ⅸ

Package

DIP4

Absolute maximum ratings

Operating temperature Topr  (℃)

-40 to 110

OFF-state output terminal voltage VOFF  (V)

30 60

ON-state current ION  (A)

4 3

ON-state current (pulsed) IONP  (A)

9 9

Electrical characteristics

Trigger LED current IFT max  (mA)

3

ON-state resistance RON typ.  (mΩ)

25 45

ON-state resistance RON max  (mΩ)

50 100

Isolation voltage BVS min  (kVrms)

2.5

Turn-on time tON max  (ms)

3 2

Turn-off time tOFF max  (ms)

1 1

Stock Check & Purchase

Customer Inquiries:

Optoelectronic Device Sales & Marketing Dept.
Tel: +81-3-3457-3431

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open