Toshiba Launches High-Current Photorelays in Small 6-pin SOP Package for Factory Automation and Industrial Applications

February 17, 2020

Toshiba Electronic Devices & Storage Corporation

2.54SOP6

TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has released high-current photorelays with increased on-state current in small 2.54SOP6 packages for factory automation and industrial applications. The line-up includes “TLP3106A,” “TLP3107A” and “TLP3109A,” which deliver off-state output terminal voltages ranging from 30 to 100V, and a steady on-state current of 3.0 to 4.5A. Shipments start today.

The new photorelays integrate MOSFET devices fabricated with the latest[1] U-MOS process with a trench structure, which reduces on-resistance. This advance has made it possible to increase the on-current rating by approximately 13 to 50% compared to current products[2] in the market, contributing to easier replacement of 1-Form-A mechanical relays in numerous DC and AC applications. The new devices will also contribute to improved system reliability and to reducing the space needed for relays and relay drivers.

Applications

  • Factory automation(FA)
  • I/O interface board
  • Heating, Ventilation and Air-conditioning (HVAC)
  • Security equipment
  • Mesurement equipment
  • Replacement of mechanical relays

Features

  • On-state current:3A to 4.5A (steady), 9A to 13.5A (pulsed)
  • Operating temperature:110°C (max)
  • Isolation voltage:1500Vrms (min)

Main Specifications

(@Ta=25℃)

Part number

TLP3106A

TLP3107A

TLP3109A

Contact

1 Form A

Package

2.54SOP6

Absolute

maximum

Ratings

Operating temperature  Topr  (℃)

-40 to 110

OFF-state output terminal voltage  VOFF  (V)

30

60

100

ON-state current  ION  (A)

4.5

4

3

ON-state current (pulsed)  IONP  (A)

13.5

12

9

Coupled

electrical

characteristics

Trigger LED current  IFT max  (mA)

3

3

3

ON-state resistance  RON max  (mΩ)

30

40

65

Isolation

characteristics

Isolation voltage  BVS min  (Vrms)

1500

1500

1500

Switching

characteristics

Turn-on time  tON max  (ms)

2

2

2

Turn-off time  tOFF max  (ms)

0.5

0.5

0.5

Stock Check & Purchase

Notes:

[1] As of February 17, 2020.

[2] Toshiba’s current products: TLP3106, TLP3107 and TLP3109

Follow the link below for more on the new product.

Follow the link below for more on Toshiba’s optical semiconductor device lineup.

To check availability of the new products at online distributors, please visit:

TLP3106A

TLP3107A

TLP3109A

* Company names, product names, and service names may be trademarks of their respective companies.

Customer Inquiries

Optoelectronic Device Sales & Marketing Dept.

Tel: +81-3-3457-3431

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open