require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
August 25, 2022
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded its lineup of stepping motor driver ICs with the launch of “TB67S549FTG,” a stepping motor driver IC housed in a small package, with built-in constant-current control that does not require external circuit components. The new driver contributes to saving space on circuit boards and is suited for industrial equipment such as office automation and financial equipment. Shipments start today.
TB67S549FTG uses Toshiba’s DMOS FET[1] for its output power transistor, and features a motor output voltage rating of 40V and a motor output current rating of 1.5A[2]. Use of the QFN24 package reduces the mounting area to about 64% of the QFN32 package used for Toshiba’s current product, TB67S539FTG. This helps save space on circuit boards.
In addition, the new driver incorporates a current detection part for constant-current motor control, and requires no external capacitor for a charge pump circuit. This will reduce external circuit components, thereby saving space on circuit boards.
TB67S549FTG supports motor power supply voltages from 4.5V to 33V, and has a current consumption of up to 1μA in sleep mode, making it widely usable for 12V/24V power supply applications.
Toshiba will continue to develop products for a wide range of applications, and to provide total solutions that contribute to user design simplification, board area reduction, and total cost reduction.
Notes:
[1] Double-Diffused MOSFET
[2] The actual current that can drive motors is limited by ambient temperature, power supply voltage and other operating conditions.
(Unless otherwise specified, @Ta=25°C)
Part number |
|||
---|---|---|---|
Operation ranges |
Motor power supply VM (V) |
@Ta=-20 to 85°C |
4.5 to 33 |
Absolute maximum ratings |
Motor output voltage VOUT (V) |
40 |
|
Motor output current IOUT (A) |
1.5 |
||
Supported motors |
Bipolar stepping motor |
||
Output transistor between RON(D-S) typ. (Ω) |
@VM=24V, Tj=25°C, IOUT=2.0A |
1.2 |
|
Power consumption IM1 max (μA) |
@Sleep mode |
1 |
|
Safety function |
Over-current detection, Thermal shutdown, Under voltage lockout |
||
Package |
Name |
QFN24 |
|
Size typ. (mm) |
4.0×4.0 |
||
Sample Check & Availability |
Follow the link below for more on the new product.
Follow the link below for more on Toshiba’s stepping motor driver ICs.
To check availability of the new products at online distributors, visit:
Customer Inquiries
Analog & Automotive Device Sales & Marketing Dept
Tel: +81-44-548-2219
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.