June 15, 2023
Toshiba Electronic Devices & Storage Corporation
 
            
        
    KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched motor driver ICs for consumer and industrial equipment that need fewer external parts and that are housed in a small, highly versatile, space saving package. The launch expands Toshiba lineup with four products: “TB67S581FNG,” “TB67S580FNG,” “TB67H481FNG” and “TB67H480FNG.” Shipments start today.
Two of the new products, TB67S581FNG and TB67S580FNG, are two-phase bipolar stepping motor driver ICs. TB67S581FNG has a motor output voltage rating of 50V and a motor output current rating of 2.5A[1] while TB67S580FNG has ratings of 50V and 1.6A[1], respectively.
The other two products, TB67H481FNG and TB67H480FNG, are constant current dual H-bridge driver ICs, with a motor output voltage rating of 50V and a motor output current rating of 2.5A[1]. The input interface of TB67H481FNG is IN input, while TB67H480FNG uses PHASE input.
The products use the small, highly versatile HTSSOP28 package, which has a mounting area approximately 39% smaller than the HTSSOP48 package used for Toshiba’s current product, TB67S109AFNG. Unlike the QFN type package, which has terminals arrayed in four directions, the HTSSOP package has terminals arrayed in two directions, for easier wiring on circuit boards. All of the ICs incorporate capacitors for charge pump circuits, reducing external parts and saving space on circuit boards.
The motor driver ICs support motor power supply voltages from 8.2V to 44V, and have a power consumption of up to 20μA in sleep mode, making them widely usable for 12V/24V power supply applications.
Toshiba will continue to develop products for a wide range of applications, and to provide total solutions that contribute to design simplification, board area reduction, and total cost reduction.
Note:
[1] The actual current that drives motors is limited by ambient temperature, power supply voltage and other operating conditions.
(Ta=25°C unless otherwise specified)
| Part number | TB67S581FNG | TB67S580FNG | TB67H481FNG | TB67H480FNG | ||
|---|---|---|---|---|---|---|
| Operating ranges | Motor power supply VM (V) | Ta= -40 to 85°C | 8.2 to 44 | |||
| Absolute maximum ratings | Motor output voltage VOUT (V) | 50 | ||||
| Motor output current IOUT (A) | 2.5 | 1.6 | 2.5 | |||
| Supported motors | Bipolar stepping motor | Bipolar stepping motor, DC brushed motor | ||||
| Input interface | - | IN input type | PHASE input type | |||
| Motor output ON-resistance (High-side + Low-side) RON(D-S) typ. (Ω) | VM=24V, Tj=25°C, IOUT=2.0A | 0.4 | ||||
| Power consumption IM1 max (μA) | Sleep mode | 20 | ||||
| Safety function | Over current detection, Thermal shutdown detection, Under voltage lockout detection | |||||
| Package | Name | HTSSOP28 (P-HTSSOP28-0510-0.65-001) | ||||
| Size typ. (mm) | 6.4 × 9.7 | |||||
| Sample Check & Availability |  |  |  |  | ||
Follow the links below for more on the new products.
Follow the link below for more on Toshiba Motor Driver ICs.
Customer Inquiries:
Analog & Automotive Device Sales & Marketing Dept
Tel: +81-44-548-2219
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.