Toshiba Releases Photovoltaic-Output Photocoupler for Driving High-Voltage Power MOSFETs in Automotive Equipment

– Adjustable turn-off time with an external circuit –

November 19, 2026

Toshiba Electronic Devices & Storage Corporation

Toshiba Releases Photovoltaic-Output Photocoupler for Driving High-Voltage Power MOSFETs in Automotive Equipment

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched "TLX9909," a photovoltaic-output photocoupler for solid-state relays (SSRs)[1] in automotive equipment. The new product enables adjustment of turn-off time with an external circuit. Volume shipments start today.

Relay units for automotive equipment are required to offer a longer service life, smaller sizes and higher reliability. The contacts of mechanical relays are subject to wear and contact failure with long-term use, so mechanical relays are increasingly being replaced by SSRs, which have no moving contacts and use semiconductors for switching.

TLX9909 is a photovoltaic-output photocoupler that directly drives the gate of a discrete MOSFET using electric power generated by a photodiode array[2] when it receives light from the input-side LED. As it does not require an isolated-side power supply or a charge-pump circuit, it helps reduce the number of components and contributes to smaller system size and higher reliability.

Although TLX9909 is configured without a built-in control circuit, it maintains an open voltage[3] of 13.5V (min), equivalent to that of the current TLX9910, which does have a built-in control circuit. By selecting an external gate discharge circuit, users can adjust the turn-off time to suit the connected MOSFET and application, bringing greater flexibility to gate control design. In addition, while the current TLX9905 and TLX9906 offer an open voltage of 7V (min), TLX9909 offers a higher open voltage of 13.5V (min). This makes it easier to secure the gate drive voltage for high-voltage power MOSFETs, expanding the range of MOSFETs that it can be combined with.

Combining TLX9909 with an external high-voltage power MOSFET allows flexible configuration of high-voltage, high-current switching circuits, which can be difficult to achieve with photorelays limited by the ratings of their built-in MOSFETs. The availability of both TLX9909, which emphasizes adjustability through external circuits, and TLX9910, which has a built-in discharge circuit, realizes product selection to meet system requirements, such as flexibility in circuit design and the number of components.

The new product complies with AEC-Q101, the reliability standard for automotive electronic components, and is suitable for SSR applications in automotive equipment such as battery management systems (BMS), on-board chargers (OBC), and inverter units.

Toshiba will continue to expand its lineup of photocoupler products that contribute to improving the reliability of automotive and industrial equipment.

Notes:
[1] Solid-state relays (SSRs): The primary (control) side and the secondary (switching) side are electrically isolated by an isolation barrier, which allows switching of circuits directly connected to AC lines, or switching between devices with different ground potentials.
[2] Photodiode array: A light-receiving element consisting of multiple photodiodes connected in series. It receives light from the input LED, generates voltage, and functions as the gate drive power supply for the downstream power semiconductor.
[3] Open voltage: The output voltage obtained when the output terminals of a photovoltaic coupler are open. It serves as an indicator of the gate drive voltage for external MOSFETs.

Applications

Automotive equipment

SSR applications, including battery management systems (BMS), on-board chargers (OBC), inverter units, etc.

Features

  • Adjustable turn-off time using an external gate discharge circuit
  • High open voltage: VOC=13.5V (min)
  • Compliant with AEC-Q101

Main Specifications

Part number TLX9909
Absolute maximum
ratings
Operating temperature Topr (°C) -40 to 125
Electrical
characteristics
Input forward voltage VF (V) IF=10mA Min 1.5
Typ. 1.65
Max 1.8
Coupled electrical
characteristics
Open voltage VOC (V) IF=10mA Min 13.5
Short-circuit current ISC (μA) IF=10mA Min 8
Switching
characteristics
Turn-on time ton (ms) IF=10mA, CL=1000pF, RSH=1MΩ Typ. 1
Turn-off time toff (ms) IF=10mA, CL=1000pF, RSH=1MΩ Typ. 2.5
Isolation
characteristics
Isolation voltage BVS (Vrms) AC, 60s Min 3750
Clearance distance (mm) Min 5
Creepage distance (mm) Min 5
Package Name 4pin SO6
Size (mm) Typ. 3.7×7.0×2.1
Sample Check & Availability Buy Online

Follow the link below for more on the new product.
TLX9909

Follow the link below for more on Toshiba’s Isolators/Solid State Relays.
Isolators/Solid State Relays

To check availability of the new products at online distributors, visit:
TLX9909
Buy Online

Customer Inquiries:

  Optoelectronic Device Sales & Marketing Dept.

  Tel: +81-44-548-2218

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open