TMPA910CRBXBG

EOL announced

TX09

Description

Description 32-bit microcontroller based on highly functional ARM926EJ-S™ core incorporating
Multi-layer internal bus
RoHS Compatible Product(s) (#) Available

Arm and Arm926EJ-S are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name FBGA361-P-1616-0.80AZ
Package Image FBGA361-P-1616-0.80AZ
Pins 361
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
group name A910 -
number of bits 32 bit
ROM type ROM less -
RAM size 56 Kbyte
USB Device (High Speed) 1 ch
UART 2 ch
I2C 2 ch
Sync. Serial Interface 2 ch
DMA controllers 8 ch
Static Memory Controller 4 ch
DRAM Controller (With Support for SDR SDRAMs and LVCMOS DDR SDRAMs) 1 ch
NANDFC 2 ch
A/D converters(10bit) 6 ch
LCD controller Available -
LCD Data Process Accelerator Available -
External Address Space(bytes) 64M byte
Internal Address Space(bytes) 4G byte
clock_output 2 ch
Timer/counter(16bit) 6 ch
clock timer Available -
watchdog timer Available -
I2S (Inter-IC Sound) Interface 2 ch
Touch Screen Interface Available -
CMOS Image Sensor Interface 1 ch
JTAG (Boundary-Scan) Available -
JTAG (Debug) Available -
Clock gear function Available -
internal data bus width 32 bit
external data bus width 32 bit
I/O Port 114 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.4 to 1.6 10 to 150 -20 to 85 0.0067

Development Systems

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2024

Sep,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open