require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
SoCs, widely applied in smartphones and tablets, are increasinly appearing in automotive applications as IVI systems become more sophisticated, requiring greater functionality and higher performance. But because connectivity standards differ among devices such as displays, existing SoCs often lack the interfaces required for automotive networks.
Camera | HDMI® | Display | Display | |||
---|---|---|---|---|---|---|
Automotive |
TC9591XBG | TC9590XBG | TC9592XBG |
TC9593XBG | TC9594XBG | TC9595XBG |
Consumer |
TC358748I | TC358743I | TC358774 | TC358775 | TC358778 | TC358867 |
Input | MIPI CSI2 RX 4Lanes x 1ch Parallel input 24bit@154MHz |
HDMI® 1.4a | MIPI DSI 4 Lanes x 1ch |
MIPI DSI 4 Lanes x 1ch |
Parallel input 24bit@154MHz |
MIPI DSI 4 Lanes x 1ch. / MIPI DPI (24bit) |
Output | Parallel output 24bit@100MHz MIPI CSI2-TX |
MIPI CSI2-TX 4Data LanesX1ch |
LVDS Single Link (5 pairs/ link) |
LVDS Dual Link (5 pairs/ link) |
MIPI DSI-TX 4Lanes x 1ch |
Display Port 1.1a x 2 Ports MIPI DPI (24bit) |
Resolution | - | - | UXGA 1600x1200 @24bit |
WUXGA 1920x1200 @24bit |
WUXGA 1920x1200 @24bit |
WUXGA 1920x1200 @24bit |
Ta | -40 ~ 105℃ | -40 ~85℃ | -40 ~ 85℃ |
-40 ~ 85℃ | -40 ~ 105℃ | -40 ~ 85℃ |
PKG | VFBGA80 7mm x 7mm 0.65mm pitch |
LFBGA64 7mm x 7mm 0.8mm pitch |
VFBGA49 5mm x 5mm 0.65mm pitch |
VFBGA64 6mm x 6mm 0.65mm pitch |
VFBGA80 7mm x 7mm 0.65mm pitch |
VFBGA80 7mm x 7mm 0.65mm pitch |
SoC with only MIPI I/Fs as AV I/F may require AMPDs to connect external devices such as displays and cameras.
Toshiba’s new range of video interface bridge devices provide HDMI® to MIPI® CSI-2 (TC9590), MIPI® CSI-2 to/from parallel (TC9591), and MIPI® DSI to LVDS (TC9592/3) connectivity. The devices are offered in 0.65mm pitch, VFBGA packages between 5 x 5 mm and 7 x 7mm, with the exception of the TC9590 which is housed in an LFBGA64, 0.8mm pitch 7 x 7mm package.
Toshiba has a long track record of developing MIPI® -based interface bridge chips for consumer applications and has drawn on this experience in developing the new automotive IVI range.
Sample shipments of the new devices start in June 2018.
Stock Check & Purchase
require 3 characters or more.
* The terms HDMI, and HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. in the United States and other countries.
* MIPI® is registered service marks of MIPI Alliance, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.