10th December 2020
Innovative design enables microcontroller port reduction via daisy-chain connection function
Toshiba Electronics Europe GmbH (“Toshiba”) has just announced two new driver ICs for brushed DC motors. The TB9054FTG and TB9053FTG utilise advanced DMOS FET technology to achieve a low RDSON value. These H-bridge devices are AEC-Q100 Grade 1 qualified and support temperatures up to 150°C junction temperature.
Thanks to greater functional integration alongside streamlining of interfaces (e.g., no external capacitor is necessary for charge-pump operation), the new Toshiba driver ICs have the capacity to significantly contribute to the downsizing of automotive electronic control units (ECUs). High-precision motor control can be executed via use of just the SPI interface (or through direct PWM control if preferred). This enables port reductions in the host microcontroller to be realised. In addition, built-in diagnostics allow ongoing performance and functional observation. Current monitoring and current limiting features are also incorporated.
TB9053FTG is available in a QFN40 thermally enhanced power package with an extraordinary low Rth of just 0.67K/W. Over-current, over-temperature and open load protection mechanisms are all included. Among the key applications for these driver ICs are ETC, EGR, power mirror folding, small fans, grill shutter, camera or OBC lid operation, plus soft power door opening/closing systems.