require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Company about
9th November 2021
Toshiba Electronics Europe GmbH (“Toshiba”) announces a new three-phase automotive brushless DC (BLDC) motor driver IC that supports functional safety. The new TB9083FTG will be used with BLDC motors for a wide variety of automotive applications including electric power steering (EPS) systems and electric brakes among others.
The new product is a three-phase gate driver for external N-channel power MOSFETs that are used to drive a three-phase BLDC motor. The TB9083FTG is compliant with ISO 26262 2nd ed. and supports up to the highest functional safety grade at the ASIL-D level. Functional safety standards such as ISO 26262 seek to minimize risk from system failures meaning that the new device can be used in the most safety critical automotive systems including steering and braking. To support this, the TB9083FTG includes ABIST and LBIST self-diagnosis and is supplied with an ASIL safety manual and safety reports.
Capable of operating with PWM signals up to 20kHz, the driver includes three pre-driver channels for safety relays and a built-in amplifier for motor current detection (with six options for the gain setup). Communication is via a CRC-enabled SPI bus.
The TB9083FTG is suited to the rugged automotive environment and is able to operate down to -40°C and up to a max. ambient (Ta) of +150°C or a max. junction temperature (Tj) of +175°C. The device is undergoing AEC-Q100 qualification.
Reducing the total PCB mounting area, the driver is housed in a small P-VQFN48-0707-0.50-005 package with a 7.0mm x 7.0mm footprint. The package incorporates wettable flanks as required for automotive quality inspection.
Currently, test samples are shipping and final samples will ship in January 2022. Mass production is scheduled for December 2022.