18th October 2022
Düsseldorf, Germany — Toshiba Electronics Europe GmbH announces the MG10 Series of massive capacity 20TB[1] HDDs with conventional magnetic recording (CMR) . The 20TB MG10 Series has a 10-disk helium-sealed design that leverages Toshiba’s innovative Flux Control Microwave Assisted Magnetic Recording (FC-MAMR™) technology to boost storage capabilities.
With 11.1% more capacity than Toshiba’s prior 18TB model, 20TB MG10 Series HDDs are compatible with the widest range of applications and operating systems, and are adapted to mixed random and sequential read and write workloads in both cloud-scale and traditional data-centre use cases. These drives feature 7,200rpm performance, a 550TB per year workload rating[2], and a choice of SATA and SAS interfaces — all in a power-efficient helium-sealed, industry-standard 3.5-inch[3] form factor.
The 20TB MG10 Series further illustrates Toshiba’s commitment to advancing HDD design to meet evolving needs for storage devices in cloud-scale servers, as well as object and file storage infrastructure. With its improved power efficiency and increased capacity, the 20TB MG10 Series helps cloud-scale infrastructure to advance storage density, thereby reducing capital expenditure (CAPEX) and improving total cost of ownership (TCO). As data growth continues at an explosive pace, the advanced 20TB MG10 Series HDDs with FC-MAMR™ technology will help cloud-scale service providers and storage solution designers to achieve higher storage densities for cloud, hybrid-cloud and on-premises rack-scale storage.
Sample shipments of 20TB MG10 Series HDD to customers are expected to start in the fourth calendar quarter of this year.