17th October 2024
Toshiba Electronics Europe GmbH (“Toshiba”) has launched 2 new products to its electronic fuse (eFuse IC) offering. The TCKE903NL and TCKE905ANA products are reusable, thereby reducing maintenance costs and recovery time for equipment repairs, and support various functions to protect power supply line circuits.
The TCKE9 series of 25V high input voltage eFuse ICs offers 2 types of product: an auto-retry type that allows the eFuse IC to automatically recover the circuit itself, and a latch type that is recovered by an external signal. Two different clamping voltage levels are available, i.e. 3.8V and 5.7V.
The current limit and voltage clamp functions of the TCKE9 series protect the circuit against overcurrent and overvoltage conditions, which is not possible with conventional physical fuses. Even if abnormal overcurrent or overvoltage is applied, the specified current and voltage can be maintained. In addition, the new products offer over temperature and short-circuit protection features to protect the circuit by immediately shutting off when abnormal heat is generated in the circuit or an unexpected short-circuit condition occurs.
Another advantage is that eFuse ICs eliminate complex circuit design and a number of components, realising much simpler circuit designs with fewer components and a smaller area than a protection function secured with discrete parts. As Toshiba intends to obtain IEC 62368-1 certification, the international safety standard for ICT and AV equipment, the eFuse ICs will also simplify and accelerate certification testing process of the end equipment.
The TCKE9 series is available in a thin and compact WSON8 package measuring 2.0×2.0mm (typ.), t=0.8mm (max). Shipments of the new products start today.
Reference design: eFuse Application Circuit (with Thermal Shutdown)
Reference design: eFuse Application Circuit (with Enhanced Overcurrent Protection)