Toshiba introduces 2-channel automotive high-speed digital isolators

Support stable operation with high common-mode transient immunity, ensuring the safety and reliability of on-board chargers and battery management systems

19th June 2025

Toshiba introduces 2-channel automotive high-speed digital isolators

Düsseldorf, Germany, 19th June 2025 – Toshiba Electronics Europe GmbH (“Toshiba”) extends its lineup of isolation devices with four AEC-Q100 qualified, 2-channel, high-speed digital isolators. The new DCM32xx00 series supports stable operation with high common-mode transient immunity (CMTI) of 100kV/µs (typ.) at data transmission rates of 50Mbps (max.). The devices ensure the safety and reliability of the on-board charger (OBC) and battery management system (BMS) used in hybrid electric vehicles (HEVs) and electric vehicles (EVs).

Leveraging Toshiba’s proprietary magnetic coupling technology, the DCM32xx00 series delivers a high CMTI of 100kV/µs (typ.) at supply voltages (VDD1=VDD2) from 3.0V to 5.0V with a common-mode voltage (VCM) of 1500V. The devices are resistant to common-mode electrical noise at the input and output nodes, delivering stable equipment control signals for reliable operation.

The 2-channel devices offer flexible configuration options: 2 forward-only channels and 1 forward and 1 reverse channel. They provide low pulse-width distortion of 0.8ns (typ.) and are suitable high speed communication applications such as I/O interfaces with control area network (CAN) communications.

The DCM32xx00 series of 2-channel digital isolators is available in the narrow 8-pin SOIC8-N package and offers stable operation between -40°C and +125°C. Toshiba will continue to expand the range of channels and packages for automotive and industrial equipment.

Related information

Follow the link below for more on Toshiba’s standard digital isolators.
Standard Digital Isolators

A new window will open