Application Scope | Motor drivers / Solenoid drivers / Lamp drivers |
---|---|
Input / Output | H/L |
Input / Output (Q1) | H/L |
Number of Circuits | 1 |
Protection Functions | Overcurrent / Thermal shutdown / Overvoltage(Active clamp) |
AEC-Q100 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
This product is under full production, but the following new product(s) are also recommended for new designs.
Toshiba Package Name | PS-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Active Clamp Current | IAR | 1.0 | A |
Drain current | ID | 1.0 | A |
Power Dissipation | PD | 0.9 | W |
Operating Temperature (Max) | Topr | 125 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Input Voltage (Max) | VIN | 7 | V |
Input Voltage (Min) | VIN | -0.3 | V |
Drain-Source voltage | VDS | 41 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Over current detection (Min) | IOC | - | 1.0 | A |
ON Resistance (Max) | RDS(ON) | - | 0.6 | Ω |
Drain-source clamp voltage (Min) | V(CL)DSS | - | 41 | V |
Contact us
Contact usFrequently Asked Questions
FAQs