Application Scope | Switching / Power amplifier |
---|---|
Features | Darlington / Built-in damper diode |
Polarity | PNP |
Complementary Product | 2SD1223 |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | PW-Mold |
---|---|
Pins | 3 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -4 | A |
Collector power dissipation | PC | 15 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | -80 | V |
Contact us
Contact usFrequently Asked Questions
FAQs