TCR13AGADJ

Low Dropout (LDO) Linear Voltage Regulator

Description

Application Mobile equipment / Camera/Sensor power supply / RF power supply
Feature Low dropout voltage / High ripple rejection ratio / Fast load transient response / Small package
Output Type Adjustable Output
Overcurrent protection Y
Thermal shutdown Y
Auto-discharge Y
Inrush current reduction Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP6F
Package Image WCSP6F
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
1.2×0.8×0.33
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 6 V
Power Dissipation (mounted on glass-epoxy board(40mm×40mm)) PD 1900 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Output Current (Max) IOUT - 1300 mA
Operating Input Voltage * VIN - VOUT+0.1V to VBIAS V
Output Voltage (Adjustable) VOUT - 0.55 to 3.6 V
Quiescent Current (Typ.) * IB(ON) IOUT=0mA 56 μA
Stand-by Current (Typ.) * IB(OFF) - 0.1 μA
Dropout Voltage (Typ.) * VDO IOUT=1A 92 mV
Ripple Rejection Ratio (Typ.) * R.R. f=1kHz 90 dB
Output Noise Voltage (Typ.) * VNO - 52 μVrms
Operating Temperature Topr - -40 to 85
Output Capacitance COUT - ≥4.7 μF

 *: Representative value, Please refer to the datasheet for details.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Sep,2024

Sep,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
TCR13AGADJ,LF 5000 Yes General Use

Applications

Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Robot Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing robot cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Blood Glucose Meter
Such as low power consumption and miniaturization are important in designing blood glucose meter. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, sensor signal input units, etc., along with circuit configuration examples.
Electric Shaver
Such as low power consumption and miniaturization are important in designing electric shaver. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, motor driving units, etc., along with circuit configuration examples.
Electronic Sphygmomanometer
Such as low power consumption and miniaturization are important in designing electronic sphygmomanometer. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, motor driving units, sensor signal input units, etc., along with circuit configuration examples.
Surveillance Camera
Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.
Electric Toothbrush
Such as low power consumption and miniaturization are important in designing electric toothbrush. Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, motor control units, sensor signal input unit, etc., along with circuit configuration examples.
Tablet Device
Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.
Smart Watch
Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.
Wireless Charger
Such as low power consumption and miniaturization are important in designing wireless charger. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, inverter circuit unit, etc., along with circuit configuration examples.
Smart Speaker
Such as low power consumption and miniaturization are important in designing smart speaker. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input unit, display unit, etc., along with circuit configuration examples.
IoT Sensor
Such as low power consumption and miniaturization are important in designing IoT sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, control unit, display unit, etc., along with circuit configuration examples.
Thermostat
Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
Smart Plug
Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.
Refrigerator
Such as low power consumption and miniaturization are important in designing refrigerator. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving units, sensor signal input unit, AC load control unit, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.
Solid State Drive
Such as low power consumption and miniaturization are important in designing solid state drive (SSD). Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, over temperature monitoring unit, etc., along with circuit configuration examples.
LED lighting
Such as high efficiency, low power consumption and miniaturization are important in designing LED lighting. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, etc., along with circuit configuration examples.
Washing Machine
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open