Description | 32-bit microcontroller based on TX19A core featuring high-speed vector control for home appliances. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-LQFP100-1414-0.50F |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM size | 256 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 10 | Kbyte |
internal data bus width | 32 | bit |
A/D converters(10bit) | 19 | ch |
A/D converters(10bit)unit | 2 | units |
UART | 2 | ch |
UART/SIO | 2 | ch |
Timer/counter(16bit) | 4 | ch |
Interrupt controllers | 10 | pins |
3-phase PWM output | 2 | ch |
debug support unit | Available | - |
DMA controllers | 8 | ch |
incremental encoder input | 1 | ch |
I/O Port | 75 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
1.35 to 1.65 | 32 to 56 | -40 to 85 | 0.018 |
Contact us
Contact usFrequently Asked Questions
FAQs