TMP86PH06NG

EOL announced

TLCS-870C

Description

RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SDIP42-P-600-1.78
Package Image SDIP42-P-600-1.78
Pins 42
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 16 Kbyte
ROM type OTP -
RAM size 0.5 Kbyte
internal data bus width 8 bit
LED drive capability 8 ch
UART 1 ch
UART/SIO 1 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 2 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
I/O Port 35 port
Configurable as UART or SIO.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
2.7 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open