TODX2350A(F)

EOL announced

TOSLINK General-Purpose Optical Transceiving Modules

Description

Feature Low current LED drive (IF=1.5mA/IF=6mA)
Compatible Optical Fiber with Connectors LUCT2-TC1000W-**M (Asahi Kasei E-Materials) / TOCP200-**MBT (Toray Industries) / TOCP200P-**MBT (Toray Industries) / TOCP255-**MBT (Toray Industries) / TOCP255P-**MBT (Toray Industries)
Compatible Optical Fiber (μm) APF (980/1000μm) NA=0.5
Compatible Fiber-Optic Connector PN
Comments An external LED drive circuit is required
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name Molded resin package
Pins 8
Mounting Through Hole
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Supply Voltage (Max) VCC 5.25 V
Supply Voltage (Min) VCC 4.75 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transmission Distance (Max) transmission_distance - 100 m
Data Rate (Max) transmission_speed (NRZ) 10 Mb/s
Data Rate (Min) transmission_speed (NRZ) DC Mb/s
Dominant Emitting Wavelength λd (Typ.) wavelength - 650 nm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open