Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Toshiba Launches 100V N-channel Power MOSFETs in Compact Package for Automotive Applications

December 25, 2019

Toshiba Electronic Devices & Storage Corporation

TOKYO— Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched two new 100V N-channel power MOSFETs for automotive 48V electrical system applications. The line-up includes the low On-resistance “XPH4R10ANB,” which has a drain current of 70A, and the “XPH6R30ANB,” with a 45A drain current. Mass production shipments start today.

The new products are Toshiba’s first[1] 100V N-channel power MOSFETs in the compact SOP Advance (WF) package for automotive applications. The wettable flank terminal structure of the package allows its automatic visual inspection when mounted on a circuit board, which helps increase reliability. The low On-resistance of the new MOSFETS helps reduce equipment power consumption; and the XPH4R10ANB delivers industry-leading[2] low On-resistance.

Applications

  • Automotive equipment
    Power supply (DC/DC converter) and LED headlights, etc. (motor drives, switching regulators and load switches)

Features

  • Toshiba’s first[1] 100V products for automotive applications using the small, surface mount SOP Advance (WF) package
  • AEC-Q101 qualified
  • Low On-resistance:
       RDS(ON)=4.1mΩ (max) @VGS=10V (XPH4R10ANB)
       RDS(ON)=6.3mΩ (max) @VGS=10V (XPH6R30ANB)
  • SOP Advance (WF) package with wettable flank terminal structure

Main Specifications

(Unless otherwise specified, @Ta=25°C)

Part

Number

Polarity

Absolute maximum ratings

Drain-source

On-resistance

RDS(ON) max

(mΩ)

Channel-to-case thermal impedance

Zth(ch-c)

max

@Tc=25℃

(℃/W)

Package

Series

Drain-

source

voltage

VDSS

(V)

Drain current

(DC)

ID

(A)

Drain

current

(pulsed)

IDP

(A)

Channel temperature

Tch

(℃)

@VGS

=6V

@VGS

=10V

XPH4R10ANB

N-channel

100

70

210

175

6.2

4.1

0.88

SOP Advance(WF)

U-MOSVIII-H

XPH6R30ANB

45

135

9.5

6.3

1.13

U-MOSVIII-H

Notes:

[1] As of December 25, 2019

[2] Among products with the same rating, as of December 25, 2019. Toshiba survey.

Follow the link below for more on the new products.

XPH4R10ANB

XPH6R30ANB

Follow the link below for more on Toshiba Automotive MOSFETs.

Automotive MOSFETs

*Company names, product names, and service names may be trademarks of their respective companies.

Customer Inquiries:

Power Device Sales & Marketing Department

Tel: +81-3-3457-3933

Contact

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open