Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Automotive Devices

Automobiles have been making tremendous progress in terms of safety, environmental performance, and the utilization of information technology. Now, a suite of driver-assist technologies that enhance both vehicle and driver safety are attracting much attention, such as collision avoidance, parking assist and self-driving.
Toshiba offers various automotive semiconductor devices, including the image recognition processors, and which are designed to improve driving safety. Toshiba provides leading-edge semiconductor technologies from a future perspective to deliver comprehensive driver assistance solutions that emulate human eyes and other intricate human senses.

Digital Devices

To built-in our latest digital processing technologies in a single chip, we can realize e.g. a more simple/ efficiency motor control processing in a power train system, an image synthesis /processing from multi camera inputs or an interface format converter to be suitable for an LCD panel, and a gap filler of an information transactions between legacy peripheral devices and the latest SoC /network interface.

Dual / Single-Picture Video Processors
Video processing ICs for automotive display systems. Support video signal processing as a companion chip for SoC.
In addition to one chip IC, Toshiba has some of accessory devices specialized in picture quality adjustment.
Video Decoder ICs
Video decoder ICs for rear camera systems in-vehicle. Receive analog video(CVBS) and decord to digital format like a BT.656.
As a line-up, there are several ICs that has 2ch decoders or adapts to YCbCr signal.
Automotive Microcontrollers
The hardware solutions (VE, RDC, APMD) that incorporate Toshiba's motor control knowledge are embedded in our products.
VE*1: Vector Engine
RDC*2: Resolver to Digital Convertor
APMD*3: Advanced Programmable Motor Driver
Automotive Interface Bridge ICs
As in-vehicle infotainment (IVI) and Telematics systems become more sophisticated, requiring greater functionality and higher performance, new interface standards for in-vehicle equipment have increased. Therefore, an interface gap problem between peripheral devices and Systems-on-chip (SoCs) easily arises.
Image Recognition Processors Visconti™
The processors process input images from in-vehicle cameras and detect the motion of human beings, and their heads and arms as well as vehicles and other objects.

Analog Devices

This figure lists Application Areas for Toshiba's Analog Devices.

Toshiba has a 0.13-μm BiCD process that can integrate analog circuitry with large logic and power (DMOS) devices on the same chip.The BiCD process helps reduce the size and power consumption of automotive systems. With the ever-increasing computerization of electric vehicles (EVs) and hybrid electric vehicles (HEVs), demand for electronic devices for motor and other applications is increasing.In addition to the 0.13-μm BiCD process, Toshiba offers analog devices with a wide range of current and voltage ratings as well as circuit technologies that are optimized for various applications.

Automotive audio power amplifier Ics
Toshiba’s audio power amplifier for in-vehicle adopts the low on-resistance 0.13um process with the leading edge and top-class in the industry, and realize
the high quality design by including the various protection functions and the original safety function for in-vehicle.
Automotive Brushless Motor Driver ICs
For automotive electric pumps, we use sensor-less technology with hard logic control (microcomputer-less), which has a proven track record in many automotive. These automotive motor ASSPs meet the specifications required by customers for various applications and motorization needs.
Automotive Brushed DC Motor Driver ICs
A brushed motor is used the most in the type of motor for automotive application.
Toshiba has various of H-Bridge driver ICs which realize system optimization of ECU.
Automotive Stepping Motor Driver ICs
Toshiba’s line of stepping motor drivers is for a general multipurpose use and suitable for a wide range of automotive applications. These products have the advantage of being highly efficient at a simple clock input interface, microstep to reduce noise and vibration, and error detections such as a stall detection and an over current detection.
Automotive System Power Supplies ICs
Along with the electronic devices of the vehicle is high performance for example EPS, it becomes necessary for power supply ICs to correspond to large currents outputs, multiple outputs, and functional safety. Toshiba provides automotive solutions with high reliability to satisfy the customers demand specification.

Wireless Devices

This is the block diagram of the Remote Keyless Entry System.

RF ICs for automotive communication applications provide a wireless communication capability to operate automotive devices and monitor operating conditions. Their applications include remote keyless entry (RKE) systems that remotely lock and unlock car doors and tire pressure monitoring systems (TPMS) that monitor the air pressure of vehicle tires and show warnings for low and high pressure on the instrument cluster.

Sub-GHz transceiver IC for Automotive
The UHF wireless communications using Sub-GHz is used in a Tire-Pressure Monitoring Systems (TPMS) which detect an abnormal air pressure or a Remote Keyless Entry (RKE) systems which unlocks and locks a car door.
It is applicable to a remote control engine starter, the opening-and-closing remote control of a garage door, etc. besides RKE & TPMS. It can be used for weak wireless-applications and specific small electric power wireless applications.
RF IC for Electronic Toll Collection System
Electronic toll collection system (ETC) allows non-stop payment on expressways.
Our RF ICs can be used for wireless ETC in Japan, China, and South Korea.
Since both onboard equipment and road side equipment can be used, you can use not only for a expressway but for the tollgate for parking systems, etc.

Discrete Semiconductor

Automotive MOSFETs
Toshiba offers an extensive line of power devices such as power MOSFETs for various automotive applications, including 12V battery and motor control systems.
Automotive Driver ICs
Toshiba offers high/low side switches, gate drivers, etc. that include the protection and diagnostic functions necessary for automotive applications.
Automotive Photocouplers
It combines a high-light-output LED chip and a high-gain photochip. It contributes to the improvement of safety by redundant communication and the reduction of the area occupied by the board.
Automotive Photorelays (MOSFET Output)
Non-contact relays contribute to power saving and long life of the set. In combination with MOSFETS, photovoltaic couplers can realize contactless relays with the desired output.

Diodes

Automotive TVS Diodes (ESD Protection Diodes)
It absorbs static electricity from outside, prevents circuit malfunction, and protects the device.
Automotive Schottky Barrier Diodes
Schottky barrier diodes are available with a wide range of reverse voltage specifications extending from 20 V to 60 V.
Automotive Rectifier Diodes
Toshiba offers rectification diodes in surface-mount packages with a reverse voltage ranging from 200 V to 1000 V and an average forward current ranging from 0.5 A to 3 A.
Automotive Switching Diodes
To meet diverse customer needs, Toshiba offers products with a wide choice of voltage specifications and available in various small surface-mount packages.
Automotive Zener Diodes
Zener diodes are available with a wide range of Zener voltage specifications extending from 6.2 V to 82 V.

Transistors

Automotive Bipolar Transistors
Toshiba’s extensive lineup ranges from ultra-small, surface-mounted, small-signal transistors to power transistors with medium-sized, surface-mount packages, including low-saturation and high-current types.
Automotive Bias Resistor Built-in Transistors (BRTs, Digital Transistors)
To meet diverse customer needs, Toshiba offers an extensive lineup of resistors available in small surface-mount packages.

Logic ICs

Automotive CMOS Logic ICs
Toshiba’s extensive lineup offers a wide range of functions and includes low-voltage-operation-type and high-speed-type standard logic products. We also offer industry standard packages from small US packages.
Automotive One-Gate Logic ICs (L-MOS)
To meet your needs, Toshiba offer products with various functions that are available in small surface-mount packages.

Documents

Name Date

Technical topics

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

 

 

* All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.

A new window will open