TCD2569BFG

CCD Linear Image Sensor

Description

Feature 2-line space (color) / Sample-and-hold circuit / Clamp circuit
Application Scope Color scanners / Laser printers / Multi-functional printers / Color copiers
Type / Lamp Color
Classification Lens reduction type
Pixel of Image Sensing Elements 5340
Line of Image Sensing Elements 3
Pixel size (µm) pitch 5.25
Pixel size (µm) height 5.25
Resolution (DPI) 600
Sheet size A4
Input signal 2-phase (5V)

Package Information

Toshiba Package Name 22pin CLCC
Package Image 22pin CLCC
Pins 22
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 10 V
Sensitivity B/W (Typ.) - - V/lx・s
Sensitivity R (Typ.) - - 13.2 V/lx・s
Sensitivity G (Typ.) - - 15.0 V/lx・s
Sensitivity B (Typ.) - - 5.9 V/lx・s
Data rate B/W (Max) - - MHz
Data rate Color (Max) - - 35 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2025

Applications

Multi Function Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open